DH electronics is a full-service provider and an expert in the development of individual embedded solutions for building automation and Industrial IoT applications (IIoT). DH electronics implemented a modular system that enables the quick, easy, and cost-efficient development of customized embedded solutions based on its standard products. The System on Modules (SOMs), Touch Panel Computers (HMIs) and IoT Gateways / Edge Computers can be used in a wide range of applications such as building auto
5 of 10 products and tools
The picoITX Carrier Board is a space-saving single board computer based on the Pico ITX form factor with highest performance, compatible for all DHCOMs and ideal for fast and easy prototyping.
Freescale ARM9 i.MX25, 400 MHz Onboard microSD socket SD/MMC card Interfaces LCD and Touch Controller Ethernet 10/100 MBit USB OTG high-speed CAN Interface Temperature range from -40 to +85 °C SODIMM-200 socket based on DHCOM
SOM with SODIMM-200 socket, i.MX6 Solo, DualLite, Dual, Quad-Core, up to 2 GB RAM and 16 GB eMMC Flash, BSP Linux, Android, WIN EC7/2013
SODIMM-200 socket, i.MX6 UltraLight, i.MX6ULL, up to 1 GB RAM and 16 GB eMMC Flash, BSP Linux
Pluggable SOM for machine learning and image processing, advanced multimedia and industrial automation with high reliability. These applications are enabled in the smallest footprint of 67.6 x 36.7 x 8.1 mm.
1 services
Linux BSP Services Driver development App development