Sign in to access this content and additional site features.
See NXP® breakthrough automotive designs using radar to enhance safety and the driver experience with ADAS and other safety applications. NXP radar product expert Nao Motoyama explains NXP’s next-generation CMOS product which covers 77 GHz to 81 GHz. See the very compact module that integrates a lot of functionality – both on the front and back side of the PCB. Also referred to as cocoon radar, watch NXP’s concept design for automotive radar sensing for parking, blind spot detection, cross traffic alert, and emergency braking.
More: