CTN73x | NFC Wireless Charging Transmitter | NXP Semiconductors

NFC Wireless Charging Transmitter

See product image

Block Diagram

NFC-Charging Block Diagram

NFC-Charging Block Diagram

Features

  • Support of all NFC Forum defined tags
  • Low-power device discovery
  • 1.25 W TX power
  • Integrated Arm® Cortex®-M0, 160 kB flash, 12 kB SRAM and 4 kB EEPROM

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Termination Count

Active

10K @ US$3.45

VFBGA64

64

N true 0 PSPCTN73xen 2 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 3.0 English 1611785800775742409981 PSP 199.4 KB Registration without Disclaimer None documents Extended 1611785800775742409981 /secured/assets/documents/en/data-sheet/CTN73x.pdf 199426 /secured/assets/documents/en/data-sheet/CTN73x.pdf CTN73X documents Y N 2021-01-27 NFC Wireless Charging Transmitter Controller /webapp/Download?colCode=CTN73X /secured/assets/documents/en/data-sheet/CTN73x.pdf Data Sheet N 980000996212993340 2023-09-14 pdf Y en Jan 11, 2021 980000996212993340 Data Sheet Y N NFC Wireless Charging Transmitter Controller Brochure Brochure 1 2 1 Japanese NFCチャージングは、ワイヤレス充電に新たな利便性をもたらします。NXPのテクノロジを利用して小型のバッテリー駆動デバイスに給電可能 - すべてをNFCフォーラムにより標準化 1576798915509710794022ja PSP 6.7 MB None None documents None 1576798915509710794022 /docs/ja/brochure/NFC-CHARGING-BROCHURE.pdf 6731844 /docs/ja/brochure/NFC-CHARGING-BROCHURE.pdf NFC-CHARGING-BROCHURE documents N N 2019-12-19 Re Think The Way You Charge /docs/ja/brochure/NFC-CHARGING-BROCHURE.pdf /docs/ja/brochure/NFC-CHARGING-BROCHURE.pdf Brochure N 712453003803778552 2022-12-07 ja Nov 1, 2023 712453003803778552 Brochure Y N 新しい発想の充電。 1 English NFC Charging allows for a new wireless charging convenience. NFC technology can be used to power small battery powered devices - all standardized by the NFC Forum 1576798915509710794022 PSP 6.7 MB None None documents None 1576798915509710794022 /docs/en/brochure/NFC-CHARGING-BROCHURE.pdf 6731844 /docs/en/brochure/NFC-CHARGING-BROCHURE.pdf NFC-CHARGING-BROCHURE documents N N 2019-12-19 Re Think The Way You Charge /docs/en/brochure/NFC-CHARGING-BROCHURE.pdf /docs/en/brochure/NFC-CHARGING-BROCHURE.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Dec 19, 2019 712453003803778552 Brochure Y N Re Think The Way You Charge false 0 CTN73x downloads en true 1 Y PSP Y Y Brochure 1 /docs/en/brochure/NFC-CHARGING-BROCHURE.pdf 2019-12-19 1576798915509710794022 PSP 2 Dec 19, 2019 Brochure NFC Charging allows for a new wireless charging convenience. NFC technology can be used to power small battery powered devices - all standardized by the NFC Forum None /docs/en/brochure/NFC-CHARGING-BROCHURE.pdf English documents 6731844 None 712453003803778552 2022-12-07 N /docs/en/brochure/NFC-CHARGING-BROCHURE.pdf Re Think The Way You Charge /docs/en/brochure/NFC-CHARGING-BROCHURE.pdf documents 712453003803778552 Brochure N en None Y pdf 1 N N Re Think The Way You Charge 6.7 MB NFC-CHARGING-BROCHURE N 1576798915509710794022 Data Sheet 1 /secured/assets/documents/en/data-sheet/CTN73x.pdf 2021-01-27 1611785800775742409981 PSP 1 Jan 11, 2021 Data Sheet Registration without Disclaimer /secured/assets/documents/en/data-sheet/CTN73x.pdf English documents 199426 None 980000996212993340 2023-09-14 Y /webapp/Download?colCode=CTN73X NFC Wireless Charging Transmitter Controller /secured/assets/documents/en/data-sheet/CTN73x.pdf documents 980000996212993340 Data Sheet N en Extended Y pdf 3.0 Y N NFC Wireless Charging Transmitter Controller 199.4 KB CTN73X N 1611785800775742409981 true Y Products

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

Support

What do you need help with?