Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INID and Description | Vendor ID | Format | Size K | Rev # | Date Last Modified |
AN3263 — Bolt Down Mounting Method for High Power RF Transistors and RFICs in Over-Molded Plastic Packages | NXP | 8024 | 0 | 6/07/2006 | |
AN4005 — Thermal Management and Mounting Method for the PLD 1.5 RF Power Surface Mount Package Application Note | NXP | 111 | 0 | 11/14/1997 | |
AN419 — UHF Amplifier Design Using Data Sheet Design Curves Application Note | NXP | 326 | 0 | 12/31/1993 | |
AN423 — Field Effect Transistor RF Amplifier Design Techniques Application Note | NXP | 104 | 0 | 12/31/1993 | |
AN548A — Microstrip Design Techniques for UHF Amplifiers Application Note | NXP | 259 | 0 | 7/20/1993 | |
AN721 — Impedance Matching Networks Applied to RF Power Transistors Application Note | NXP | 612 | 1.1 | 10/18/2005 | |
AN923 — 800 MHz Test Fixture Design Application Note | NXP | 183 | 0 | 7/20/1993 | |
AN955 — A Cost Effective VHF Amplifier for Land Mobile Radios | NXP | 386 | 0 | 7/20/1993 |
Help us improve your experience on our site. We invite you to take our five-question survey.