General Device Technology Application Notes | NXP Semiconductors

General Device Technology Application Notes

Documentation

ID and Description Vendor ID Format Size K Rev # Date Last Modified
AN1107 — Understanding RF Data Sheet Parameters   NXP   pdf   642   0   11/20/1991  
AN139A — Understanding Transistor Response Parameters   NXP   pdf   240   0   7/20/1993  
AN1526 — RF Power Device Impedances: Practical Considerations Application Note   NXP   pdf   2070   0   12/31/1991  
AN1617 — Mounting Recommendations for Copper Tungsten Flanged Transistors Application Note   NXP   pdf   82   0   3/19/1997  
AN1696 — Broadband Intermodulation Performance Development Using the Rohde and Schwarz Vector Network Analyzer ZVR   NXP   pdf   301   0   8/16/1999  
AN1907 — AN1907 Solder Reflow Attach Method for High Power RF Devices in Over-Molded Plastic Packages   NXP   pdf   889   3   5/13/2009  
AN1977 — Quiescent Current Control for the RF Integrated Circuit Device Family - AN1977   NXP   pdf   110   0   10/09/2003  
AN1987 — Quiescent Current Control for the RF Integrated Circuit Device Family - AN1987   NXP   pdf   108   1   5/12/2004  
AN215A — RF Small Signal Design Using Two-Port Parameters   NXP   pdf   274   0   7/20/1993  
AN267 — Matching Network Designs with Computer Solutions   NXP   pdf   324   0   7/20/1993  
AN282A — Systemizing RF Power Amplifier Design   NXP   pdf   240   0   7/20/1993  
AN3263 — Bolt Down Mounting Method for High Power RF Transistors and RFICs in Over-Molded Plastic Packages   NXP   pdf   8024   0   6/07/2006  
AN3789 — Clamping of High Power RF Transistors and RFICs in Over-Molded Plastic Packages   NXP   pdf   403   0   3/12/2009  
AN419 — UHF Amplifier Design Using Data Sheet Design Curves Application Note   NXP   pdf   326   0   12/31/1993  
AN548A — Microstrip Design Techniques for UHF Amplifiers Application Note   NXP   pdf   259   0   7/20/1993  
AN721 — Impedance Matching Networks Applied to RF Power Transistors Application Note   NXP   pdf   612   1.1   10/18/2005  
AN923 — 800 MHz Test Fixture Design Application Note   NXP   pdf   183   0   7/20/1993  
AN955 — A Cost Effective VHF Amplifier for Land Mobile Radios   NXP   pdf   386   0   7/20/1993