1800-2200 MHz, 27.2 dB, 30.5 dBm InGaP HBT Linear Amplifier | NXP Semiconductors

1800-2200 MHz, 27.2 dB, 30.5 dBm InGaP HBT Linear Amplifier

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Frequency: 1800-2200 MHz
  • P1dB: 30.5 dBm @ 2140 MHz (CW Application Circuit)
  • Power Gain: 26.4 dB @ 2140 MHz (CW Application Circuit)
  • OIP3: 44.5 dBm @ 2140 MHz (W-CDMA Application Circuit)
  • Active Bias Control (adjustable externally)
  • Single 3 to 5 V Supply
  • Cost-effective 12-pin, 3 mm QFN Surface Mount Plastic Package
  • RoHS Compliant
  • In Tape and Reel. T1 Suffix = 1000 Units, 12 mm Tape Width, 7-inch Reel.

RF Performance Table

TD-SCDMA, W-CDMA Performance

Typical Performance: VCC = 5 Vdc, ICQ = 70 mA, Pout = 17 dBm

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.