Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INFind product information and documentation for legacy 5G mmWave products.
Product | Description | Order |
---|---|---|
MMW9012K | 26.5 GHz to 29.5 GHz 4-Channel Dual-Polarized Analog Beamforming Integrated Circuit | Buy Option |
MMW9014K | 24.25 GHz to 27.5 GHz 4-Channel Dual-Polarized Analog Beamforming Integrated Circuit | Buy Option |
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Status | Authorized For |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
Legacy 5G mmWave
500 characters remaining.
*Describe the justification for your access request for the approver.