Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INNXP offers analog and mixed-signal products to advance your next industrial, communications or automotive application design. Featuring great performance, power, speed and size, our products are designed with the engineer in mind, with extensive features which when coupled with NXP’s MCUs/MPUs work seamlessly together and provide the engineer with an optimized system architecture.
Family of high precision measurement products for programmable logic controllers (PLC), I/O module, data logger, instrumentation, high precision sensor and data acquisition systems.
These high-speed muxes/switches support AC-coupled and non-AC-coupled interfaces in a range of formats: LVDS, DisplayPort, USB 3.0, SATA, SAS, PCIe.
Optimized for replacing a microcontroller or processor’s real-time clock, NXP RTCs offer higher accuracy and nanopower quiescent currents.
These bi-directional level shifter and translator circuits include a range from single-bit to 32-bit widths. We offer several families of translators, including auto-direction sensing options.
Support both analog and digital I/O expansion applications, such as speaker selection in cell phones or sensor selection in industrial process monitoring applications.
We offer a selection of CMOS ICs that operate as analog motor drivers for battery operated wrist watches. The quartz crystal oscillator and the frequency divider are optimized for minimum power consumption while assuring precise timing accuracy.
Micropower comparators with tiny packages, single and dual channels.
NXP’s latest P3A1604UK voltage level translator products support I3C, I²C, SMBus, SPI and UART interfaces, suitable for various voltage nodes at 0.8 V, 1.2 V, 1.8 V, 2.5 V and 3.3 V, enabling compact module design for a broad range of applications.
In this webinar we will discuss the challenges the designers face in developing a software-configurable universal analog input module and how the new NXP's N-AFE device is able to simplify the design.
A flexible analog front-end architecture with software-configurable universal analog inputs enables manufacturers to reconfigure a smart factory and adjust settings based on shifting market needs.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
Discover other solutions we offer for your designs.
Read the brochureSelector guide of interface components for all your design needs.
Read the selector guideSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Status | Authorized For |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
Analog and Mixed Signal
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.