Universal LCD Driver for Low Multiplex Rates | NXP Semiconductors

Universal LCD Driver for Low Multiplex Rates

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Block Diagram

PCF8576CH, PCF8576CT, PCF8576CTT, PCF8576CU

Features

Key Features

  • Single-chip LCD controller and driver
  • Versatile blinking modes
  • No external components required (even in multiple device applications)
  • Selectable backplane drive configuration: static or 2, 3, 4 backplane multiplexing
  • Selectable display bias configuration: static, 1/2 or 1/3
  • Internal LCD bias generation with voltage-follower buffers
  • 40 x 4-bit RAM for display data storage
  • Auto-incremented display data loading across device subaddress boundaries
  • Display memory bank switching in static and duplex drive modes
  • Low power consumption
  • May be cascaded for large LCD applications (up to 2560 segments possible)
  • No external components
  • Separate or combined LCD and logic supplies
  • Optimized pinning for plane wiring in both and multiple PCF8576C applications
  • Power-saving mode for extremely low power consumption in battery-operated and telephone applications

40 Segment Drives

  • Up to twenty 7-segment numeric characters
  • Up to ten 14-segment alphanumeric characters
  • Any graphics of up to 160 elements

Wide logic LCD supply range

  • From 2 V for low-threshold LCDs
  • Up to 6 V for guest-host LCDs and high-threshold twisted nematic LCDs

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 14 documents

Compact List

Application Note (5)
Data Sheet (1)
Package Information (3)
Packing Information (2)
Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.