SiGe:C Low Noise Amplifier MMIC for GPS, GLONASS, Galileo and Compass

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Covers full GNSS L1 band, from 1559 MHz to 1610 MHz
  • Noise figure (NF) = 0.65 dB
  • Gain 16.3 dB
  • High input 1 dB compresion point of -5 dBm
  • High out of band IP3i of 7 dBm
  • Supply voltage 1.5 V to 3.1 V
  • Optimized performance at very low supply current of 4.2 mA
  • Power-down mode current consumption < 1 μA
  • Integrated temperature stabilized bias for easy design
  • Requires only one input matching inductor and one supply decoupling capacitor
  • Input and output DC decoupled
  • ESD protection on all pins (HBM > 2 kV)
  • Integrated matching for the output
  • Available in a 6-pins leadless packages 1.1 mm x 0.9 mm x 0.47 mm, 0.4 mm pitch: SOT1230
  • 180 GHz transit frequency - SiGe:C technology
  • Moisture sensitivity level of 1

Target Applications

  • LNA for GPS, GLONASS, Galileo and Compass (BeiDou) in smart phones, feature phones, tablet PCs, digital still cameras, digital video cameras, RF front-end modules, complete GNSS modules and personal health applications

Documentation

Quick reference to our documentation types.

4 documents

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?