S12XS MCU Plus Ignition and Injector Driver SiP

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

N true 0 PSPMM912_S812en 1 Data Sheet Data Sheet t520 1 en_US 1 1 2.0 English The 912_S812 is an engine control MCU and analog power IC “System In Package” (SiP), intended for motorcycle and other single cylinder small engine control applications. 1357835340565703579889 PSP 663.4 KB None None documents None 1357835340565703579889 /docs/en/data-sheet/MM912_S812.pdf 663405 /docs/en/data-sheet/MM912_S812.pdf MM912_S812 N N 2013-01-10 MM912_S812, S12XS MCU and Multifunctional Ignition and Injector Driver System In Package (SiP) - Data Sheet /docs/en/data-sheet/MM912_S812.pdf /docs/en/data-sheet/MM912_S812.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Feb 20, 2015 Data Sheet t520 Data Sheet Data Sheet Y N MM912_S812, S12XS MCU and Multifunctional Ignition and Injector Driver System In Package (SiP) - Data Sheet false en_US en false 0 MM912_S812 downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MM912_S812.pdf 2013-01-10 1357835340565703579889 PSP 1 Feb 20, 2015 Data Sheet Data Sheet The 912_S812 is an engine control MCU and analog power IC “System In Package” (SiP), intended for motorcycle and other single cylinder small engine control applications. None /docs/en/data-sheet/MM912_S812.pdf English 663405 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MM912_S812.pdf MM912_S812, S12XS MCU and Multifunctional Ignition and Injector Driver System In Package (SiP) - Data Sheet /docs/en/data-sheet/MM912_S812.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 2.0 N N MM912_S812, S12XS MCU and Multifunctional Ignition and Injector Driver System In Package (SiP) - Data Sheet 663.4 KB MM912_S812 N 1357835340565703579889 true Y Products

Documentation

Quick reference to our documentation types.

1 documents

Compact List

Design Files

Support

What do you need help with?