Remote 8-Bit General Purpose Outputs for 1 MHz I²C-Bus | NXP Semiconductors

Remote 8-Bit General Purpose Outputs for 1 MHz I²C-Bus

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

Key Features

  • 1 MHz I²C-bus interface with 6 mA SDA sink capability for lightly loaded buses (<100 pF) and improved power consumption
  • Compliant with the I²C-bus Fast and Standard modes
  • 1.1 V to 3.6 V operation
  • Latched outputs with a sink/source capability of 4 mA at 3.3 V
  • Readable device ID (manufacturer, device type, and revision)
  • Software Reset
  • Power-On Reset
  • Low standby current
  • ‑40 °C to +85 °C operation
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC standard JESD78 which exceeds 100 mA
  • Packages offered: XQFN12, TSSOP14 and DHVQFN14

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.