User Guide (1)
-
User Manual for the PCF8883 Evaluation Kit OM11055[UM10370]Getting Started
Archived content is no longer updated and is made available for historical reference only.
The OM11055 is a PCF8883 evaluation board which was developed in order to provide a tool for application engineers and development engineers wishing to try and evaluate the single channel PCF8883 capacitive proximity switch. A LED displays the status of the switch; test points facilitate measurements of important signals. The desired capacitive sensor area can vary in terms of material, form, size and switching distance. Each particular switch configuration demands a suitable electrical circuit for the input signal. This board allows to easily change the input circuit and the two capacitors which define the sensitivity and reaction speed of the sensor in a typical application. This offers the opportunity to rapidly evaluate many possible switching configurations.Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents
There are no recently viewed products to display.