PCF85263B Evaluation board | NXP Semiconductors

PCF85263B Evaluation board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Multiple operating modes

  • Clock (seconds to 99 years)
  • Stopwatch or elapsed-time counter (1/100 s to 999 999 h)
  • WatchDog in parallel

Power Management

  • Battery input voltage can be lower or higher than VDD

General Features

  • Meets UL requirements
  • Time-stamp input, three timestamp registers
  • Two independent alarms
  • Electronic frequency tuning via command
  • Large clock operating voltage range (0.9 to 5.5 V)
  • Ideal for battery-backed operation (IDD= ~0.27 μA)
  • 400 kHz two-line I2C-bus interface (at VDD = 1.8 to 5.5 V)
  • E15SO8, TSSOP8, TSSOP10, and tiny DFN2626 package

Buy Options

OM13516-Image

Click to expand

  • OM13516
    Active

  • PCF85263B Evaluation board.

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.