PMBF4391 - N-channel FET | NXP Semiconductors

N-channel FET

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Interchangeable drain and source connections
  • Small package

Target Applications

  • Low-power chopper
  • Switching
  • Thick and thin-film circuits
N true 0 PSPPMBF4391en 3 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 en_US en_US en Data Sheet Data Sheet 1 1 2.1 English Archived Data Sheet 1442069089114718598254 PSP 311.6 KB None None documents None 1442069089114718598254 /docs/en/data-sheet/PMBF4391_4392_4393_CNV.pdf 311620 /docs/en/data-sheet/PMBF4391_4392_4393_CNV.pdf PMBF4391_4392_4393_CNV documents N N 2011-07-04 Archived - N-Channel FETs /docs/en/data-sheet/PMBF4391_4392_4393_CNV.pdf /docs/en/data-sheet/PMBF4391_4392_4393_CNV.pdf Data Sheet N 980000996212993340 2024-07-31 pdf N en Mar 2, 2011 980000996212993340 Data Sheet Y N Archived - N-Channel FETs Package Information Package Information 1 2 1.1 English 1455079632657719943718 PSP 200.2 KB None None documents None 1455079632657719943718 /docs/en/package-information/SOT23.pdf 200193 /docs/en/package-information/SOT23.pdf SOT23 documents N N 2016-10-08 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body /docs/en/package-information/SOT23.pdf /docs/en/package-information/SOT23.pdf Package Information N 302435339416912908 2024-11-29 pdf N en Jan 9, 2017 302435339416912908 Package Information Y N plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body PDF Packing Information Packing Information 1 3 1.0 English 1442131583417707401147 PSP 207.1 KB None None documents None 1442131583417707401147 /docs/en/packing/SOT23_215.pdf 207108 /docs/en/packing/SOT23_215.pdf SOT23_215 documents N N 2013-02-18 Tape reel SMD; standard product orientation 12NC ending 215 /docs/en/packing/SOT23_215.pdf /docs/en/packing/SOT23_215.pdf Packing Information N 145666923842250347 2024-07-12 pdf N en Nov 16, 2012 145666923842250347 Packing Information Y N Tape reel SMD; standard product orientation 12NC ending 215 false 0 PMBF4391 downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/PMBF4391_4392_4393_CNV.pdf 2011-07-04 1442069089114718598254 PSP 1 Mar 2, 2011 Data Sheet Archived Data Sheet None /docs/en/data-sheet/PMBF4391_4392_4393_CNV.pdf English documents 311620 None 980000996212993340 2024-07-31 N /docs/en/data-sheet/PMBF4391_4392_4393_CNV.pdf Archived - N-Channel FETs /docs/en/data-sheet/PMBF4391_4392_4393_CNV.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.1 N N Archived - N-Channel FETs 311.6 KB PMBF4391_4392_4393_CNV N 1442069089114718598254 Package Information 1 /docs/en/package-information/SOT23.pdf 2016-10-08 1455079632657719943718 PSP 2 Jan 9, 2017 Package Information PDF None /docs/en/package-information/SOT23.pdf English documents 200193 None 302435339416912908 2024-11-29 N /docs/en/package-information/SOT23.pdf plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body /docs/en/package-information/SOT23.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body 200.2 KB SOT23 N 1455079632657719943718 Packing Information 1 /docs/en/packing/SOT23_215.pdf 2013-02-18 1442131583417707401147 PSP 3 Nov 16, 2012 Packing Information None /docs/en/packing/SOT23_215.pdf English documents 207108 None 145666923842250347 2024-07-12 N /docs/en/packing/SOT23_215.pdf Tape reel SMD; standard product orientation 12NC ending 215 /docs/en/packing/SOT23_215.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N Tape reel SMD; standard product orientation 12NC ending 215 207.1 KB SOT23_215 N 1442131583417707401147 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Support

What do you need help with?