MSDI with Suppressed Wake-up

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Block Diagram

Simplified Application Drawing

Simplified Application Drawing Block Diagram - G-30106

Features

System Features

  • Designed to operate 5.5 V <= VPWR <= 26 V
  • Switch input voltage range: -14 V to VPWR, 40 V Max
  • Interfaces directly to MPU using 3.3 V / 5 V SPI protocol
  • Selectable wake-up on change of state
  • Selectable wetting current (16 or 2 mA)
  • Eight programmable inputs (switches to supply or ground)
  • 14 switch-to-ground inputs
  • Typical standby current - VPWR = 100 µA and VDD = 20 µA
  • Active interrupt (INT) on change-of-switch state
  • Signal conditioning and switch monitoring device function
  • Package termination count: 32
  • SSOP32 package type
  • SPI interface and input control
  • Load supply voltage 5.5 V (Min), 26 V (Max)
  • Ambient operating temperature -40 °C (Min), 85 °C (Max)

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Support

What do you need help with?