Intelligent Motion-Sensing Platform
Design Files
1 design file
Receive the full breakdown. See the product footprint and more in the eCad file.
-
Printed Circuit Boards and Schematics
FRDM-FXS-MULT2-B
Used in mobile devices, the MMA955xL intelligent motion-sensing platform is an industry first, featuring:
Select a section:
MMA9550L | MMA9551L | MMA9553L | MMA9555L | MMA9559L | |
---|---|---|---|---|---|
Fast Speed | 3.1mA @8MHz | 3.1mA @8MHz | 3.1mA @8MHz | 3.1mA @8MHz | 3.1mA @8MHz |
Standby | 2µA | 2µA | 2µA | 2µA | 2µA |
Accel Measurement | 143µA @16Hz | 143µA @16Hz | 165µA @31Hz | 112µA @31Hz | 143µA @16Hz |
ADC | 10-, 12-, 14- and 16-bit | 10-, 12-, 14- and 16-bit | 10-, 12-, 14- and 16-bit | 10-, 12-, 14- and 16-bit | 10-, 12-, 14- and 16-bit |
Programmable | Single-wire background debug mode (BDM) pin interface | Single-wire background debug mode (BDM) pin interface | Single-wire background debug mode (BDM) pin interface | Single-wire background debug mode (BDM) pin interface | Single-wire background debug mode (BDM) pin interface |
Key Elements | Infrastructure-only functions | Infrastructure + gestures | Turn Key Pedometer | Turn Key Pedometer | Lightweight infrastructure |
User Flash | 6.5 KB | 4.5 KB | 1.5 KB | - | 14 KB |
User RAM | 576 B | 452 B | 164 B | - | 1.5 KB |
Development tools | KITMMA9550LEVM | KITMMA9551LEVM | KITMMA9550LEVM with FW update | KITMMA9550LEVM with FW update | MMA9559LKUBE |
Intelligent Motion-Sensing Platform
Quick reference to our documentation types.
1-5 of 18 documents
Please wait while your secure files are loading.
1 design file
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.