Microcontroller | NXP Semiconductors

Microcontroller

N true 0 PSP68HC908QC4en 31 Application Note Application Note t789 18 Application Note Software Application Note Software t783 6 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 Reference Manual Reference Manual t877 1 Technical Notes Technical Notes t521 3 en_US 0 false en_US en Data Sheet Data Sheet 1 1 G908QC16E0MDTE,MC908QC8CDTE,S908QC16E0CDSE,S908QC16E0VDSE,S908QC8E0CDSE,S908QC8E0CDTE 5.1 English The MC68HC908QC16, MC68HC908QC8, and MC68HC908QC4 are members of the low-cost, high-performance M68HC08 Family of 8-bit microcontroller units (MCUs). All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and are available with a variety of modules, memory sizes and types, and package types. 1161801322655710565790 PSP 1.8 MB None None documents None 1161801322655710565790 /docs/en/data-sheet/MC68HC908QC16.pdf 1810802 /docs/en/data-sheet/MC68HC908QC16.pdf MC68HC908QC16 documents N N 2006-10-25 MC68HC908QC8, MC68HC908QC4 - Data Sheet /docs/en/data-sheet/MC68HC908QC16.pdf /docs/en/data-sheet/MC68HC908QC16.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Jun 15, 2012 980000996212993340 Data Sheet Y N MC68HC908QC8, MC68HC908QC4 - Data Sheet Reference Manual Reference Manual 1 2 4 English The CPU08 is the central processor unit (CPU) of the NXP M68HC08 Family of microcontroller units (MCU). The fully object code compatible CPU08 offers M68HC05 users increased performance with no loss of time or software investment in their M68HC05-based applications. The CPU08 also appeals to users of other MCU architectures who need the CPU08 combination of speed, low power, processing capabilities, and cost effectiveness. R966577594493 PSP 1.5 MB Registration without Disclaimer None documents Extended R966577594493 /secured/assets/documents/en/reference-manual/CPU08RM.pdf 1488033 /secured/assets/documents/en/reference-manual/CPU08RM.pdf CPU08RM documents Y N 2016-10-31 CPU08 Central Processor Unit - Reference Manual /webapp/Download?colCode=CPU08RM /secured/assets/documents/en/reference-manual/CPU08RM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en Feb 14, 2006 500633505221135046 Reference Manual Y N CPU08 Central Processor Unit - Reference Manual Application Note Application Note 18 3 13 Chinese Q1032360305278zh PSP 1.8 MB None None documents None Q1032360305278 /docs/zh/application-note/AN2295.pdf 1772501 /docs/zh/application-note/AN2295.pdf AN2295 documents N N 2016-10-31 AN2295: Developer's Serial Bootloader – Application Note /docs/zh/application-note/AN2295.pdf /docs/zh/application-note/AN2295.pdf Application Note N 645036621402383989 2022-12-07 zh 645036621402383989 Application Note N 开发人员的串行引导加载程序 13 English Describing microcontrollers' alternative reprogramming tools for embedded software developers to update existing firmware on most microcontrollers in-circuit. Q1032360305278 PSP 1.8 MB None None documents None Q1032360305278 /docs/en/application-note/AN2295.pdf 1772501 /docs/en/application-note/AN2295.pdf AN2295 documents N N 2016-10-31 AN2295: Developer's Serial Bootloader – Application Note /docs/en/application-note/AN2295.pdf /docs/en/application-note/AN2295.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 8, 2013 645036621402383989 Application Note Y N AN2295: Developer's Serial Bootloader – Application Note 4 5 English AN2635SW.zip /docs/en/application-note-software/AN2635SW.zip /webapp/sps/download/license.jsp?colCode=AN2635SW&docLang=en Covers LB8, QL4, QB8/4, QY4A series, and QY8 MCUs 1081778511684713562698 PSP 166.4 KB None None documents None 1081778511684713562698 /docs/en/application-note/AN2635.pdf 166429 /docs/en/application-note/AN2635.pdf AN2635 documents N 2004-04-12 On-Chip FLASH Programming Routines for LB8 and other FLASH-based MCUs /docs/en/application-note/AN2635.pdf /docs/en/application-note/AN2635.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 7, 2007 645036621402383989 Application Note Y N On-Chip FLASH Programming Routines for LB8 and other FLASH-based MCUs 5 1 English Through the use of the 16-bit free-running counter, the HC05 and other MCU families can provide an interrupt-driven software SCI with minimal software overhead. R967833952583 PSP 124.3 KB None None documents None R967833952583 /docs/en/application-note/AN1818.pdf 124263 /docs/en/application-note/AN1818.pdf AN1818 documents N 2000-09-01 Software SCI Routines with the 16-Bit Timer Module /docs/en/application-note/AN1818.pdf /docs/en/application-note/AN1818.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 22, 2004 645036621402383989 Application Note Y N Software SCI Routines with the 16-Bit Timer Module 6 0 English This application note provides detailed information, not previously published,&#13;&#10;about the cycle-by-cycle behavior of CPU M68HC08 instructions. 1070645545275707738351 PSP 779.2 KB None None documents None 1070645545275707738351 /docs/en/application-note/AN2627.pdf 779214 /docs/en/application-note/AN2627.pdf AN2627 documents N 2003-12-05 Cycle-by-Cycle Instruction Set Details for the M68HC08 Family of MCUs /docs/en/application-note/AN2627.pdf /docs/en/application-note/AN2627.pdf Application Note N 645036621402383989 2022-12-07 pdf en Dec 5, 2003 645036621402383989 Application Note Y N Cycle-by-Cycle Instruction Set Details for the M68HC08 Family of MCUs 7 0 English AN2504SW.zip /secured/assets/documents/en/application-note-software/AN2504SW.zip /webapp/Download?colCode=AN2504SW&appType=license&docLang=en On-Chip FLASH Programming API for CodeWarrior Software 1066237232280729326595 PSP 1.2 MB None None documents None 1066237232280729326595 /docs/en/application-note/AN2504.pdf 1193754 /docs/en/application-note/AN2504.pdf AN2504 documents N 2003-10-15 On-Chip FLASH Programming API for CodeWarrior<sup>&#174;</sup> Software /docs/en/application-note/AN2504.pdf /docs/en/application-note/AN2504.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 15, 2003 645036621402383989 Application Note Y N On-Chip FLASH Programming API for CodeWarrior<sup>&#174;</sup> Software 8 0 English This application note will help users of analog-to-digital converters (ADC) understand common terminologies used in the electronics industry to define ADC operation and performance. There are many terms and parameters used to define the performance of ADCs. Included in this document are common definitions, numerical specifications, differences, and issues with the definitions. By understanding the terminology used to specify various ADC parameters. 10zHQHtb PSP 2.4 MB None None documents None 10zHQHtb /docs/en/application-note/AN2438.pdf 2415284 /docs/en/application-note/AN2438.pdf AN2438 documents N 2003-03-13 ADC Definitions and Specifications /docs/en/application-note/AN2438.pdf /docs/en/application-note/AN2438.pdf Application Note N 645036621402383989 2022-12-07 pdf en Feb 21, 2003 645036621402383989 Application Note Y N ADC Definitions and Specifications 9 0 English This application note shows some circuits that can used to optically isolate input, output and bi-directional digital pins. Debug interfaces for the Background Debug Mode of the 68HC(S)12 and monitor mode on the 68HC08 are also shown. L1032965782249 PSP 1.0 MB None None documents None L1032965782249 /docs/en/application-note/AN2342.pdf 1012457 /docs/en/application-note/AN2342.pdf AN2342 documents N 2002-09-25 Opto Isolation Circuits For In Circuit Debugging of 68HC9(S)12 and 68HC908 Microcontrollers /docs/en/application-note/AN2342.pdf /docs/en/application-note/AN2342.pdf Application Note N 645036621402383989 2022-12-07 pdf en Sep 25, 2002 645036621402383989 Application Note Y N Opto Isolation Circuits For In Circuit Debugging of 68HC9(S)12 and 68HC908 Microcontrollers 10 1 English This application note presents data structures which are useful in the development of microcontroller software. The applications presented here are by no means absolute. One can find an infinite variety of ways to apply these basic data structures in a microcontroller application. T967833921983 PSP 692.9 KB None None documents None T967833921983 /docs/en/application-note/AN1752.pdf 692888 /docs/en/application-note/AN1752.pdf AN1752 documents N N 2016-10-31 Data Structures for 8-Bit Microcontrollers /docs/en/application-note/AN1752.pdf /docs/en/application-note/AN1752.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 7, 2001 645036621402383989 Application Note Y N Data Structures for 8-Bit Microcontrollers 11 0 English This application note describes the three major FLASH EEPROM technologies currently found in the M68HC12, M68HC08, M68HC3xx, and MPC microcontrollers. An explanation of the key characteristics of these memories is provided and the features that enable certain characteristics such as high density and low-power operation. Nonvolatile memory also presents a broad array of new terms to describe EPROM or byte erasable EEPROM memories. P967833968545 PSP 1.2 MB None None documents None P967833968545 /docs/en/application-note/AN1837.pdf 1214970 /docs/en/application-note/AN1837.pdf AN1837 documents N 2000-09-01 Non-Volatile Memory Technology Overview /docs/en/application-note/AN1837.pdf /docs/en/application-note/AN1837.pdf Application Note N 645036621402383989 2022-12-07 pdf en Mar 27, 2000 645036621402383989 Application Note Y N Non-Volatile Memory Technology Overview 12 0 English Some hints and tips are presented in this application note to aid the programmer to write their code in C in a way in which a compiler can convert into efficient machine code. Some of these tips will also improve the portability of the code. W973024129970 PSP 660.3 KB None None documents None W973024129970 /docs/en/application-note/AN2093.pdf 660326 /docs/en/application-note/AN2093.pdf AN2093 documents N 2000-10-31 Creating Efficient C Code for the MC68HC08 /docs/en/application-note/AN2093.pdf /docs/en/application-note/AN2093.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 1, 2000 645036621402383989 Application Note Y N Creating Efficient C Code for the MC68HC08 13 0 English The operating speed of present HCMOS devices is approaching that of the fastest bipolar logic families of only a few years ago. Associated with this increase in performance are some new design challenges for the MCU-based system designer. Y967833878334 PSP 456.1 KB None None documents None Y967833878334 /docs/en/application-note/AN1050.pdf 456108 /docs/en/application-note/AN1050.pdf AN1050 documents N N 2016-10-31 Designing for Electromagnetic Compatibility (EMC) with HCMOS Microcontrollers /docs/en/application-note/AN1050.pdf /docs/en/application-note/AN1050.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 1, 2000 645036621402383989 Application Note Y N Designing for Electromagnetic Compatibility (EMC) with HCMOS Microcontrollers 14 0 English This application note focuses on reduction techniques for electromagnetic interference. I966577944756 PSP 439.7 KB None None documents None I966577944756 /docs/en/application-note/AN1705.pdf 439712 /docs/en/application-note/AN1705.pdf AN1705 documents N N 2016-10-31 Noise Reduction Techniques for Microcontroller-Based Systems /docs/en/application-note/AN1705.pdf /docs/en/application-note/AN1705.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 1, 1999 645036621402383989 Application Note Y N Noise Reduction Techniques for Microcontroller-Based Systems 15 1 English AN1219SW.zip /secured/assets/documents/en/application-note-software/AN1219SW.zip /webapp/Download?colCode=AN1219SW&appType=license&docLang=en This application note discusses six integer math subroutines that take advantage of one of the main CPU enhancements in the 68HC08 Family of MCUs. Each of these subroutines uses stack relative addressing, an important CPU enhancement. E967833631730 PSP 578.0 KB None None documents None E967833631730 /docs/en/application-note/AN1219.pdf 577983 /docs/en/application-note/AN1219.pdf AN1219 documents N 2000-09-01 M68HC08 Integer Math Routines /docs/en/application-note/AN1219.pdf /docs/en/application-note/AN1219.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 1, 1997 645036621402383989 Application Note Y N M68HC08 Integer Math Routines 16 0 English This application note discusses how to design a single-chip microcontroller application considering electromagnetic compatibility (EMC). O967833897694 PSP 283.9 KB None None documents None O967833897694 /docs/en/application-note/AN1263.pdf 283939 /docs/en/application-note/AN1263.pdf AN1263 documents N N 2016-10-31 Designing for Electromagnetic Compatibility with Single-Chip Microcontrollers /docs/en/application-note/AN1263.pdf /docs/en/application-note/AN1263.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 1, 1995 645036621402383989 Application Note Y N Designing for Electromagnetic Compatibility with Single-Chip Microcontrollers 17 0 English Focusing on utilizing proven layout techniques to control EMI on MCU-based mixed-signal systems. It provides a practical approach rather than a theoretical discussion. F967833892719 PSP 347.8 KB None None documents None F967833892719 /docs/en/application-note/AN1259.pdf 347790 /docs/en/application-note/AN1259.pdf AN1259 documents N N 2016-10-31 AN1259: System Design and Layout Techniques for Noise Reduction in MCU-Based Systems – Application Note /docs/en/application-note/AN1259.pdf /docs/en/application-note/AN1259.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 1, 1995 645036621402383989 Application Note Y N AN1259: System Design and Layout Techniques for Noise Reduction in MCU-Based Systems – Application Note 18 0 English AN1222SW.zip /secured/assets/documents/en/application-note-software/AN1222SW.zip /webapp/Download?colCode=AN1222SW&appType=license&docLang=en This application note is intended to demonstrate the use of Arithmetic Synthesis to create sinusoidal waveforms from a microcontroller unit (MCU). Given an accumulation constant predefined in memory, a very precise sinusoidal waveform can be produced from a table of sinusoidal values in memory. The values selected from the table are then sent out an MCU port to a digital-to-analog converter. This application note has been written for the HC08 MCU. Although cycle execution time will be different, the progra N967833644843 PSP 571.8 KB None None documents None N967833644843 /docs/en/application-note/AN1222.pdf 571842 /docs/en/application-note/AN1222.pdf AN1222 documents N 2000-09-01 Arithmetic Waveform Synthesis with the HC05/08 MCUs /docs/en/application-note/AN1222.pdf /docs/en/application-note/AN1222.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 1, 1993 645036621402383989 Application Note Y N Arithmetic Waveform Synthesis with the HC05/08 MCUs 19 0 English AN1221SW.zip /secured/assets/documents/en/application-note-software/AN1221SW.zip /webapp/Download?colCode=AN1221SW&appType=license&docLang=en This application note is intended to demonstrate the use of error control coding (ECC) in a digital transmission system. The HC08 MCU will be used to illustrate the code development of this process. A message frame consisting of a 4-bit data field with three parity bits will be encoded to allow the original four bits to be recovered, even if any single bit is corrupted during the transmission and reception processes. This process is based upon a class of linear error-correcting codes called Hamming codes. R967833638165 PSP 1.1 MB None None documents None R967833638165 /docs/en/application-note/AN1221.pdf 1050067 /docs/en/application-note/AN1221.pdf AN1221 documents N 2000-09-01 Hamming Error Control Coding Techniques with the HC08 MCU /docs/en/application-note/AN1221.pdf /docs/en/application-note/AN1221.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 1, 1993 645036621402383989 Application Note Y N Hamming Error Control Coding Techniques with the HC08 MCU 20 2 English AN1218SW.zip /secured/assets/documents/en/application-note-software/AN1218SW.zip /webapp/Download?colCode=AN1218SW&appType=license&docLang=en CPU08 is fully opcode and object code compatible with the HC05 CPU. Any HC05 code will execute directly on the HC08 without instruction set differences. As this application note shows, there are many improvements to the speed and capability in the CPU08. H967833624843 PSP 1.3 MB None None documents None H967833624843 /docs/en/application-note/AN1218.pdf 1290560 /docs/en/application-note/AN1218.pdf AN1218 documents N 2000-09-01 HC05 to HC08 Optimization /docs/en/application-note/AN1218.pdf /docs/en/application-note/AN1218.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 1, 1993 645036621402383989 Application Note Y N HC05 to HC08 Optimization Application Note Software Application Note Software 6 21 0 English 1066748394268720869123 PSP 61.3 KB Registration With Click-Thru Software Licensing Agreement 1395958162559706127527 documents Extended 1066748394268720869123 /secured/assets/documents/en/application-note-software/AN2504SW.zip 61334 /secured/assets/documents/en/application-note-software/AN2504SW.zip AN2504SW documents Y N 2016-10-31 Software files for application note AN2504 /webapp/Download?colCode=AN2504SW&appType=license /secured/assets/documents/en/application-note-software/AN2504SW.zip Application Note Software N 789425793691620447 2022-12-07 zip Y en Oct 21, 2003 789425793691620447 Application Note Software N Software files for application note AN2504 22 2 English Software files for AN2305 10CYj9rZ PSP 2.8 KB Registration With Click-Thru Software Licensing Agreement 1395958162559706127527 documents Extended 10CYj9rZ /secured/assets/documents/en/application-note-software/AN2305SW.zip 2809 /secured/assets/documents/en/application-note-software/AN2305SW.zip AN2305SW documents Y N 2016-10-31 Software file for AN2305 /webapp/Download?colCode=AN2305SW&appType=license /secured/assets/documents/en/application-note-software/AN2305SW.zip Application Note Software N 789425793691620447 2022-12-07 zip Y en Feb 19, 2003 789425793691620447 Application Note Software Y N Software file for AN2305 23 0 English Software files for AN1219 Z1003267388291 PSP 79.7 KB Registration With Click-Thru Software Licensing Agreement 1395958162559706127527 documents Extended Z1003267388291 /secured/assets/documents/en/application-note-software/AN1219SW.zip 79682 /secured/assets/documents/en/application-note-software/AN1219SW.zip AN1219SW documents Y N 2016-10-31 Software Files for AN1219 zipped /webapp/Download?colCode=AN1219SW&appType=license /secured/assets/documents/en/application-note-software/AN1219SW.zip Application Note Software N 789425793691620447 2022-12-07 zip Y en Jan 1, 1995 789425793691620447 Application Note Software N Software Files for AN1219 zipped 24 0 English Software files for AN1222 U1003349396654 PSP 21.5 KB Registration With Click-Thru Software Licensing Agreement 1395958162559706127527 documents Extended U1003349396654 /secured/assets/documents/en/application-note-software/AN1222SW.zip 21480 /secured/assets/documents/en/application-note-software/AN1222SW.zip AN1222SW documents Y N 2016-10-31 Software Files for AN1222 zipped /webapp/Download?colCode=AN1222SW&appType=license /secured/assets/documents/en/application-note-software/AN1222SW.zip Application Note Software N 789425793691620447 2022-12-07 zip Y en Jan 1, 1995 789425793691620447 Application Note Software Y N Software Files for AN1222 zipped 25 0 English Software files for AN1221 Y1003348458188 PSP 56.5 KB Registration With Click-Thru Software Licensing Agreement 1395958162559706127527 documents Extended Y1003348458188 /secured/assets/documents/en/application-note-software/AN1221SW.zip 56451 /secured/assets/documents/en/application-note-software/AN1221SW.zip AN1221SW documents Y N 2016-10-31 Software Files for AN1221 zipped /webapp/Download?colCode=AN1221SW&appType=license /secured/assets/documents/en/application-note-software/AN1221SW.zip Application Note Software N 789425793691620447 2022-12-07 zip Y en Jan 1, 1995 789425793691620447 Application Note Software N Software Files for AN1221 zipped 26 0 English Software files for AN1218 I1003530930748 PSP 126.9 KB Registration With Click-Thru Software Licensing Agreement 1395958162559706127527 documents Extended I1003530930748 /secured/assets/documents/en/application-note-software/AN1218SW.zip 126898 /secured/assets/documents/en/application-note-software/AN1218SW.zip AN1218SW documents Y N 2016-10-31 Software Files for AN1218 zipped /webapp/Download?colCode=AN1218SW&appType=license /secured/assets/documents/en/application-note-software/AN1218SW.zip Application Note Software N 789425793691620447 2022-12-07 zip Y en Jan 1, 1995 789425793691620447 Application Note Software N Software Files for AN1218 zipped Brochure Brochure 1 27 5 English NXP Semiconductors is an excellent provider of 8-bit microcontroller (MCU) technology. Over several decades we have sought for perfection in our core processing designs and integration techniques to create a large portfolio of compact, cost-effective solutions with the analog, memory and communications options that meet your specific product design needs. 1138896890255743971328 PSP 731.4 KB None None documents None 1138896890255743971328 /docs/en/brochure/BR8BITLOWEND.pdf 731373 /docs/en/brochure/BR8BITLOWEND.pdf BR8BITLOWEND documents N N 2016-10-31 A Little 8-bit Goes a Long Way /docs/en/brochure/BR8BITLOWEND.pdf /docs/en/brochure/BR8BITLOWEND.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Jun 22, 2007 712453003803778552 Brochure Y N A Little 8-bit Goes a Long Way Technical Notes Technical Notes 3 28 1 English This engineering bulletin describes the user monitor CONFIG1 register error that is present on the M68DEMO908QT4 boards. The user monitor CONFIG1 register error can lead to the disabling of user monitor operation on the demo board. If your demo board executes the application code that you have programmed into it, but will not allow in-circuit debugging or programming, your board may be experiencing this error. In this engineering bulletin, the error will be explained in detail and ways to avoid and correct 10gfllhY PSP 224.5 KB None None documents None 10gfllhY /docs/en/engineering-bulletin/EB615.pdf 224480 /docs/en/engineering-bulletin/EB615.pdf EB615 documents N N 2016-10-31 User Monitor CONFIG1 Register Error /docs/en/engineering-bulletin/EB615.pdf /docs/en/engineering-bulletin/EB615.pdf Technical Notes N 389245547230346745 2022-12-07 pdf N en Feb 15, 2003 389245547230346745 Technical Notes Y N User Monitor CONFIG1 Register Error 29 0 English The MC68HC(9)08 range of MCUs include features to help prevent code run-away. S1029245685278 PSP 282.8 KB None None documents None S1029245685278 /docs/en/engineering-bulletin/EB398.pdf 282818 /docs/en/engineering-bulletin/EB398.pdf EB398 documents N 2002-08-13 Techniques to Protect MCU Applications Against Malfunction Due to Code Run-Away /docs/en/engineering-bulletin/EB398.pdf /docs/en/engineering-bulletin/EB398.pdf Technical Notes N 389245547230346745 2022-12-07 pdf en Aug 13, 2002 389245547230346745 Technical Notes Y N Techniques to Protect MCU Applications Against Malfunction Due to Code Run-Away 30 1 English Engineering Bulletin Q966578008672 PSP 250.5 KB None None documents None Q966578008672 /docs/en/engineering-bulletin/EB349.pdf 250525 /docs/en/engineering-bulletin/EB349.pdf EB349 documents N N 2016-10-31 RAM Data Retention Considerations for Freescale Semiconductor Microcontrollers /docs/en/engineering-bulletin/EB349.pdf /docs/en/engineering-bulletin/EB349.pdf Technical Notes N 389245547230346745 2022-12-07 pdf N en Jun 22, 2000 389245547230346745 Technical Notes Y N RAM Data Retention Considerations for Freescale Semiconductor Microcontrollers Fact Sheet Fact Sheet 1 31 5 English NXP&#8217;s general market QC family of small-package, 8-bit microcontrollers is based on the popular HC08 core. One of the QC family&#8217;s primary features, ideal for the automotive industry is LIN, a UART-based, single-leader, multiple-follower networking architecture. 1171671558406702841269 PSP 144.4 KB None None documents None 1171671558406702841269 /docs/en/fact-sheet/68HC908QCFS.pdf 144447 /docs/en/fact-sheet/68HC908QCFS.pdf 68HC908QCFS documents N N 2016-10-31 HC08 QC Family - Fact Sheet /docs/en/fact-sheet/68HC908QCFS.pdf /docs/en/fact-sheet/68HC908QCFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Mar 12, 2007 736675474163315314 Fact Sheet Y N HC08 QC Family - Fact Sheet false 0 68HC908QC4 downloads en true 1 Y PSP Application Note 18 /docs/en/application-note/AN2295.pdf 2016-10-31 Q1032360305278 PSP 3 Oct 8, 2013 Application Note Describing microcontrollers' alternative reprogramming tools for embedded software developers to update existing firmware on most microcontrollers in-circuit. None /docs/en/application-note/AN2295.pdf English documents 1772501 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN2295.pdf AN2295: Developer's Serial Bootloader – Application Note /docs/en/application-note/AN2295.pdf documents 645036621402383989 Application Note N en None Y pdf 13 N N AN2295: Developer's Serial Bootloader – Application Note 1.8 MB AN2295 N Q1032360305278 /docs/en/application-note/AN2635.pdf 2004-04-12 1081778511684713562698 PSP 4 Oct 7, 2007 Application Note Covers LB8, QL4, QB8/4, QY4A series, and QY8 MCUs None /docs/en/application-note/AN2635.pdf English documents 166429 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2635.pdf On-Chip FLASH Programming Routines for LB8 and other FLASH-based MCUs /docs/en/application-note/AN2635.pdf documents 645036621402383989 Application Note N en None Y pdf 5 N On-Chip FLASH Programming Routines for LB8 and other FLASH-based MCUs 166.4 KB AN2635 N 1081778511684713562698 /docs/en/application-note/AN1818.pdf 2000-09-01 R967833952583 PSP 5 Nov 22, 2004 Application Note Through the use of the 16-bit free-running counter, the HC05 and other MCU families can provide an interrupt-driven software SCI with minimal software overhead. None /docs/en/application-note/AN1818.pdf English documents 124263 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1818.pdf Software SCI Routines with the 16-Bit Timer Module /docs/en/application-note/AN1818.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N Software SCI Routines with the 16-Bit Timer Module 124.3 KB AN1818 N R967833952583 /docs/en/application-note/AN2627.pdf 2003-12-05 1070645545275707738351 PSP 6 Dec 5, 2003 Application Note This application note provides detailed information, not previously published,&#13;&#10;about the cycle-by-cycle behavior of CPU M68HC08 instructions. None /docs/en/application-note/AN2627.pdf English documents 779214 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2627.pdf Cycle-by-Cycle Instruction Set Details for the M68HC08 Family of MCUs /docs/en/application-note/AN2627.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Cycle-by-Cycle Instruction Set Details for the M68HC08 Family of MCUs 779.2 KB AN2627 N 1070645545275707738351 /docs/en/application-note/AN2504.pdf 2003-10-15 1066237232280729326595 PSP 7 Oct 15, 2003 Application Note On-Chip FLASH Programming API for CodeWarrior Software None /docs/en/application-note/AN2504.pdf English documents 1193754 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2504.pdf On-Chip FLASH Programming API for CodeWarrior<sup>&#174;</sup> Software /docs/en/application-note/AN2504.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N On-Chip FLASH Programming API for CodeWarrior<sup>&#174;</sup> Software 1.2 MB AN2504 N 1066237232280729326595 /docs/en/application-note/AN2438.pdf 2003-03-13 10zHQHtb PSP 8 Feb 21, 2003 Application Note This application note will help users of analog-to-digital converters (ADC) understand common terminologies used in the electronics industry to define ADC operation and performance. There are many terms and parameters used to define the performance of ADCs. Included in this document are common definitions, numerical specifications, differences, and issues with the definitions. By understanding the terminology used to specify various ADC parameters. None /docs/en/application-note/AN2438.pdf English documents 2415284 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2438.pdf ADC Definitions and Specifications /docs/en/application-note/AN2438.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N ADC Definitions and Specifications 2.4 MB AN2438 N 10zHQHtb /docs/en/application-note/AN2342.pdf 2002-09-25 L1032965782249 PSP 9 Sep 25, 2002 Application Note This application note shows some circuits that can used to optically isolate input, output and bi-directional digital pins. Debug interfaces for the Background Debug Mode of the 68HC(S)12 and monitor mode on the 68HC08 are also shown. None /docs/en/application-note/AN2342.pdf English documents 1012457 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2342.pdf Opto Isolation Circuits For In Circuit Debugging of 68HC9(S)12 and 68HC908 Microcontrollers /docs/en/application-note/AN2342.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Opto Isolation Circuits For In Circuit Debugging of 68HC9(S)12 and 68HC908 Microcontrollers 1.0 MB AN2342 N L1032965782249 /docs/en/application-note/AN1752.pdf 2016-10-31 T967833921983 PSP 10 May 7, 2001 Application Note This application note presents data structures which are useful in the development of microcontroller software. The applications presented here are by no means absolute. One can find an infinite variety of ways to apply these basic data structures in a microcontroller application. None /docs/en/application-note/AN1752.pdf English documents 692888 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1752.pdf Data Structures for 8-Bit Microcontrollers /docs/en/application-note/AN1752.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N Data Structures for 8-Bit Microcontrollers 692.9 KB AN1752 N T967833921983 /docs/en/application-note/AN1837.pdf 2000-09-01 P967833968545 PSP 11 Mar 27, 2000 Application Note This application note describes the three major FLASH EEPROM technologies currently found in the M68HC12, M68HC08, M68HC3xx, and MPC microcontrollers. An explanation of the key characteristics of these memories is provided and the features that enable certain characteristics such as high density and low-power operation. Nonvolatile memory also presents a broad array of new terms to describe EPROM or byte erasable EEPROM memories. None /docs/en/application-note/AN1837.pdf English documents 1214970 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1837.pdf Non-Volatile Memory Technology Overview /docs/en/application-note/AN1837.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Non-Volatile Memory Technology Overview 1.2 MB AN1837 N P967833968545 /docs/en/application-note/AN2093.pdf 2000-10-31 W973024129970 PSP 12 Jan 1, 2000 Application Note Some hints and tips are presented in this application note to aid the programmer to write their code in C in a way in which a compiler can convert into efficient machine code. Some of these tips will also improve the portability of the code. None /docs/en/application-note/AN2093.pdf English documents 660326 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2093.pdf Creating Efficient C Code for the MC68HC08 /docs/en/application-note/AN2093.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Creating Efficient C Code for the MC68HC08 660.3 KB AN2093 N W973024129970 /docs/en/application-note/AN1050.pdf 2016-10-31 Y967833878334 PSP 13 Jan 1, 2000 Application Note The operating speed of present HCMOS devices is approaching that of the fastest bipolar logic families of only a few years ago. Associated with this increase in performance are some new design challenges for the MCU-based system designer. None /docs/en/application-note/AN1050.pdf English documents 456108 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1050.pdf Designing for Electromagnetic Compatibility (EMC) with HCMOS Microcontrollers /docs/en/application-note/AN1050.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Designing for Electromagnetic Compatibility (EMC) with HCMOS Microcontrollers 456.1 KB AN1050 N Y967833878334 /docs/en/application-note/AN1705.pdf 2016-10-31 I966577944756 PSP 14 Jan 1, 1999 Application Note This application note focuses on reduction techniques for electromagnetic interference. None /docs/en/application-note/AN1705.pdf English documents 439712 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1705.pdf Noise Reduction Techniques for Microcontroller-Based Systems /docs/en/application-note/AN1705.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Noise Reduction Techniques for Microcontroller-Based Systems 439.7 KB AN1705 N I966577944756 /docs/en/application-note/AN1219.pdf 2000-09-01 E967833631730 PSP 15 Jan 1, 1997 Application Note This application note discusses six integer math subroutines that take advantage of one of the main CPU enhancements in the 68HC08 Family of MCUs. Each of these subroutines uses stack relative addressing, an important CPU enhancement. None /docs/en/application-note/AN1219.pdf English documents 577983 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1219.pdf M68HC08 Integer Math Routines /docs/en/application-note/AN1219.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N M68HC08 Integer Math Routines 578.0 KB AN1219 N E967833631730 /docs/en/application-note/AN1263.pdf 2016-10-31 O967833897694 PSP 16 Jan 1, 1995 Application Note This application note discusses how to design a single-chip microcontroller application considering electromagnetic compatibility (EMC). None /docs/en/application-note/AN1263.pdf English documents 283939 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1263.pdf Designing for Electromagnetic Compatibility with Single-Chip Microcontrollers /docs/en/application-note/AN1263.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Designing for Electromagnetic Compatibility with Single-Chip Microcontrollers 283.9 KB AN1263 N O967833897694 /docs/en/application-note/AN1259.pdf 2016-10-31 F967833892719 PSP 17 Jan 1, 1995 Application Note Focusing on utilizing proven layout techniques to control EMI on MCU-based mixed-signal systems. It provides a practical approach rather than a theoretical discussion. None /docs/en/application-note/AN1259.pdf English documents 347790 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1259.pdf AN1259: System Design and Layout Techniques for Noise Reduction in MCU-Based Systems – Application Note /docs/en/application-note/AN1259.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N AN1259: System Design and Layout Techniques for Noise Reduction in MCU-Based Systems – Application Note 347.8 KB AN1259 N F967833892719 /docs/en/application-note/AN1222.pdf 2000-09-01 N967833644843 PSP 18 Jan 1, 1993 Application Note This application note is intended to demonstrate the use of Arithmetic Synthesis to create sinusoidal waveforms from a microcontroller unit (MCU). Given an accumulation constant predefined in memory, a very precise sinusoidal waveform can be produced from a table of sinusoidal values in memory. The values selected from the table are then sent out an MCU port to a digital-to-analog converter. This application note has been written for the HC08 MCU. Although cycle execution time will be different, the progra None /docs/en/application-note/AN1222.pdf English documents 571842 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1222.pdf Arithmetic Waveform Synthesis with the HC05/08 MCUs /docs/en/application-note/AN1222.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Arithmetic Waveform Synthesis with the HC05/08 MCUs 571.8 KB AN1222 N N967833644843 /docs/en/application-note/AN1221.pdf 2000-09-01 R967833638165 PSP 19 Jan 1, 1993 Application Note This application note is intended to demonstrate the use of error control coding (ECC) in a digital transmission system. The HC08 MCU will be used to illustrate the code development of this process. A message frame consisting of a 4-bit data field with three parity bits will be encoded to allow the original four bits to be recovered, even if any single bit is corrupted during the transmission and reception processes. This process is based upon a class of linear error-correcting codes called Hamming codes. None /docs/en/application-note/AN1221.pdf English documents 1050067 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1221.pdf Hamming Error Control Coding Techniques with the HC08 MCU /docs/en/application-note/AN1221.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Hamming Error Control Coding Techniques with the HC08 MCU 1.1 MB AN1221 N R967833638165 /docs/en/application-note/AN1218.pdf 2000-09-01 H967833624843 PSP 20 Jan 1, 1993 Application Note CPU08 is fully opcode and object code compatible with the HC05 CPU. Any HC05 code will execute directly on the HC08 without instruction set differences. As this application note shows, there are many improvements to the speed and capability in the CPU08. None /docs/en/application-note/AN1218.pdf English documents 1290560 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1218.pdf HC05 to HC08 Optimization /docs/en/application-note/AN1218.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N HC05 to HC08 Optimization 1.3 MB AN1218 N H967833624843 Application Note Software 6 /secured/assets/documents/en/application-note-software/AN2504SW.zip 2016-10-31 1066748394268720869123 PSP 21 Oct 21, 2003 Application Note Software Registration With Click-Thru Software Licensing Agreement /secured/assets/documents/en/application-note-software/AN2504SW.zip English documents 61334 1395958162559706127527 789425793691620447 2022-12-07 Y /webapp/Download?colCode=AN2504SW&appType=license Software files for application note AN2504 /secured/assets/documents/en/application-note-software/AN2504SW.zip documents 789425793691620447 Application Note Software N en Extended zip 0 Y N Software files for application note AN2504 61.3 KB AN2504SW N 1066748394268720869123 /secured/assets/documents/en/application-note-software/AN2305SW.zip 2016-10-31 10CYj9rZ PSP 22 Feb 19, 2003 Application Note Software Software files for AN2305 Registration With Click-Thru Software Licensing Agreement /secured/assets/documents/en/application-note-software/AN2305SW.zip English documents 2809 1395958162559706127527 789425793691620447 2022-12-07 Y /webapp/Download?colCode=AN2305SW&appType=license Software file for AN2305 /secured/assets/documents/en/application-note-software/AN2305SW.zip documents 789425793691620447 Application Note Software N en Extended Y zip 2 Y N Software file for AN2305 2.8 KB AN2305SW N 10CYj9rZ /secured/assets/documents/en/application-note-software/AN1219SW.zip 2016-10-31 Z1003267388291 PSP 23 Jan 1, 1995 Application Note Software Software files for AN1219 Registration With Click-Thru Software Licensing Agreement /secured/assets/documents/en/application-note-software/AN1219SW.zip English documents 79682 1395958162559706127527 789425793691620447 2022-12-07 Y /webapp/Download?colCode=AN1219SW&appType=license Software Files for AN1219 zipped /secured/assets/documents/en/application-note-software/AN1219SW.zip documents 789425793691620447 Application Note Software N en Extended zip 0 Y N Software Files for AN1219 zipped 79.7 KB AN1219SW N Z1003267388291 /secured/assets/documents/en/application-note-software/AN1222SW.zip 2016-10-31 U1003349396654 PSP 24 Jan 1, 1995 Application Note Software Software files for AN1222 Registration With Click-Thru Software Licensing Agreement /secured/assets/documents/en/application-note-software/AN1222SW.zip English documents 21480 1395958162559706127527 789425793691620447 2022-12-07 Y /webapp/Download?colCode=AN1222SW&appType=license Software Files for AN1222 zipped /secured/assets/documents/en/application-note-software/AN1222SW.zip documents 789425793691620447 Application Note Software N en Extended Y zip 0 Y N Software Files for AN1222 zipped 21.5 KB AN1222SW N U1003349396654 /secured/assets/documents/en/application-note-software/AN1221SW.zip 2016-10-31 Y1003348458188 PSP 25 Jan 1, 1995 Application Note Software Software files for AN1221 Registration With Click-Thru Software Licensing Agreement /secured/assets/documents/en/application-note-software/AN1221SW.zip English documents 56451 1395958162559706127527 789425793691620447 2022-12-07 Y /webapp/Download?colCode=AN1221SW&appType=license Software Files for AN1221 zipped /secured/assets/documents/en/application-note-software/AN1221SW.zip documents 789425793691620447 Application Note Software N en Extended zip 0 Y N Software Files for AN1221 zipped 56.5 KB AN1221SW N Y1003348458188 /secured/assets/documents/en/application-note-software/AN1218SW.zip 2016-10-31 I1003530930748 PSP 26 Jan 1, 1995 Application Note Software Software files for AN1218 Registration With Click-Thru Software Licensing Agreement /secured/assets/documents/en/application-note-software/AN1218SW.zip English documents 126898 1395958162559706127527 789425793691620447 2022-12-07 Y /webapp/Download?colCode=AN1218SW&appType=license Software Files for AN1218 zipped /secured/assets/documents/en/application-note-software/AN1218SW.zip documents 789425793691620447 Application Note Software N en Extended zip 0 Y N Software Files for AN1218 zipped 126.9 KB AN1218SW N I1003530930748 Brochure 1 /docs/en/brochure/BR8BITLOWEND.pdf 2016-10-31 1138896890255743971328 PSP 27 Jun 22, 2007 Brochure NXP Semiconductors is an excellent provider of 8-bit microcontroller (MCU) technology. Over several decades we have sought for perfection in our core processing designs and integration techniques to create a large portfolio of compact, cost-effective solutions with the analog, memory and communications options that meet your specific product design needs. None /docs/en/brochure/BR8BITLOWEND.pdf English documents 731373 None 712453003803778552 2022-12-07 N /docs/en/brochure/BR8BITLOWEND.pdf A Little 8-bit Goes a Long Way /docs/en/brochure/BR8BITLOWEND.pdf documents 712453003803778552 Brochure N en None Y pdf 5 N N A Little 8-bit Goes a Long Way 731.4 KB BR8BITLOWEND N 1138896890255743971328 Data Sheet 1 /docs/en/data-sheet/MC68HC908QC16.pdf 2006-10-25 1161801322655710565790 PSP 1 Jun 15, 2012 Data Sheet The MC68HC908QC16, MC68HC908QC8, and MC68HC908QC4 are members of the low-cost, high-performance M68HC08 Family of 8-bit microcontroller units (MCUs). All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and are available with a variety of modules, memory sizes and types, and package types. None /docs/en/data-sheet/MC68HC908QC16.pdf English documents 1810802 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MC68HC908QC16.pdf MC68HC908QC8, MC68HC908QC4 - Data Sheet /docs/en/data-sheet/MC68HC908QC16.pdf documents 980000996212993340 Data Sheet N en None Y pdf 5.1 N N MC68HC908QC8, MC68HC908QC4 - Data Sheet G908QC16E0MDTE,MC908QC8CDTE,S908QC16E0CDSE,S908QC16E0VDSE,S908QC8E0CDSE,S908QC8E0CDTE 1.8 MB MC68HC908QC16 N 1161801322655710565790 Fact Sheet 1 /docs/en/fact-sheet/68HC908QCFS.pdf 2016-10-31 1171671558406702841269 PSP 31 Mar 12, 2007 Fact Sheet NXP&#8217;s general market QC family of small-package, 8-bit microcontrollers is based on the popular HC08 core. One of the QC family&#8217;s primary features, ideal for the automotive industry is LIN, a UART-based, single-leader, multiple-follower networking architecture. None /docs/en/fact-sheet/68HC908QCFS.pdf English documents 144447 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/68HC908QCFS.pdf HC08 QC Family - Fact Sheet /docs/en/fact-sheet/68HC908QCFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 5 N N HC08 QC Family - Fact Sheet 144.4 KB 68HC908QCFS N 1171671558406702841269 Reference Manual 1 /secured/assets/documents/en/reference-manual/CPU08RM.pdf 2016-10-31 R966577594493 PSP 2 Feb 14, 2006 Reference Manual The CPU08 is the central processor unit (CPU) of the NXP M68HC08 Family of microcontroller units (MCU). The fully object code compatible CPU08 offers M68HC05 users increased performance with no loss of time or software investment in their M68HC05-based applications. The CPU08 also appeals to users of other MCU architectures who need the CPU08 combination of speed, low power, processing capabilities, and cost effectiveness. Registration without Disclaimer /secured/assets/documents/en/reference-manual/CPU08RM.pdf English documents 1488033 None 500633505221135046 2022-12-07 Y /webapp/Download?colCode=CPU08RM CPU08 Central Processor Unit - Reference Manual /secured/assets/documents/en/reference-manual/CPU08RM.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 4 Y N CPU08 Central Processor Unit - Reference Manual 1.5 MB CPU08RM N R966577594493 Technical Notes 3 /docs/en/engineering-bulletin/EB615.pdf 2016-10-31 10gfllhY PSP 28 Feb 15, 2003 Technical Notes This engineering bulletin describes the user monitor CONFIG1 register error that is present on the M68DEMO908QT4 boards. The user monitor CONFIG1 register error can lead to the disabling of user monitor operation on the demo board. If your demo board executes the application code that you have programmed into it, but will not allow in-circuit debugging or programming, your board may be experiencing this error. In this engineering bulletin, the error will be explained in detail and ways to avoid and correct None /docs/en/engineering-bulletin/EB615.pdf English documents 224480 None 389245547230346745 2022-12-07 N /docs/en/engineering-bulletin/EB615.pdf User Monitor CONFIG1 Register Error /docs/en/engineering-bulletin/EB615.pdf documents 389245547230346745 Technical Notes N en None Y pdf 1 N N User Monitor CONFIG1 Register Error 224.5 KB EB615 N 10gfllhY /docs/en/engineering-bulletin/EB398.pdf 2002-08-13 S1029245685278 PSP 29 Aug 13, 2002 Technical Notes The MC68HC(9)08 range of MCUs include features to help prevent code run-away. None /docs/en/engineering-bulletin/EB398.pdf English documents 282818 None 389245547230346745 2022-12-07 /docs/en/engineering-bulletin/EB398.pdf Techniques to Protect MCU Applications Against Malfunction Due to Code Run-Away /docs/en/engineering-bulletin/EB398.pdf documents 389245547230346745 Technical Notes N en None Y pdf 0 N Techniques to Protect MCU Applications Against Malfunction Due to Code Run-Away 282.8 KB EB398 N S1029245685278 /docs/en/engineering-bulletin/EB349.pdf 2016-10-31 Q966578008672 PSP 30 Jun 22, 2000 Technical Notes Engineering Bulletin None /docs/en/engineering-bulletin/EB349.pdf English documents 250525 None 389245547230346745 2022-12-07 N /docs/en/engineering-bulletin/EB349.pdf RAM Data Retention Considerations for Freescale Semiconductor Microcontrollers /docs/en/engineering-bulletin/EB349.pdf documents 389245547230346745 Technical Notes N en None Y pdf 1 N N RAM Data Retention Considerations for Freescale Semiconductor Microcontrollers 250.5 KB EB349 N Q966578008672 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 31 documents

Compact List

Application Note (18)
Show All

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history