MCF5249 Evaluation Board | NXP Semiconductors

MCF5249 Evaluation Board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V2 Processors

Features

Microcontroller

  • MCF5249 running at 140 MHz, internal bus speed of 70 MHz

Connectivity

  • On-board 10/100 Base-T ethernet connectivity via RJ-45 connector
  • 4 channel DMA
  • Dual programmable UARTs (universal asynchronous/synchronous receiver/transmitter) - 1 available for customer use

Power Management

  • Power Requirements are +7 to +14 Volts DC regulated or unregulated (on board regulation to +5V, +3.3V, and +1.8V DC)

Debug

  • Monitor/Debugger programmed on 2 MB of Flash with 1.8 MB available for customer use
  • Debug module interface connector (used with source level debuggers running on PCs)

Size

  • Small form factor

Expansion Port

  • All CPU signals available for user accessibility via two 120-pin expansion connectors

Components

  • Serial cable (give access to ROM monitor that includes in-line assembler)

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note Software (2)
Reference Manual (1)
Supporting Information (2)

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.