MCF5235 Business Card Computer Kit | NXP Semiconductors

MCF5235 Business Card Computer Kit

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Processor

  • MCF5235 CPU

Memory

  • 2M Byte Flash (16 bit, external)
  • 16M Bytes SDRAM (32 bit, external)

Connectivity

  • Serial ports, DB-9 Connectors
  • 10/100TX Ethernet Port w/ RJ45 Connector

Power Management

  • Regulated +3.3V and +1.5V power supply w/ indicator
  • Power Input: +5 - +30VDC, 12VDC typical
  • Current Consumption: 120ma @ 12VDC input typical (100Mhz clock)
  • 4 status Indicators, Auto MDI-X crossover.

Size

  • Board Size 3.5” x 2.2 inches w/ 4 x #2 mounting holes

Design Resources

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.