Low-Ohmic Single-Pole Single-Throw Analog Switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Block Diagram

Block diagram: NX3L1T66GM, NX3V1G66GM, NX3V1G66GW, NX3V1T66GM, NX3V1T66GW

Features

System Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 0.8 Ω (typical) at VCC = 1.4 V
    • 0.5 Ω (typical) at VCC = 1.65 V
    • 0.3 Ω (typical) at VCC = 2.3 V
    • 0.25 Ω (typical) at VCC = 2.7 V
    • 0.25 Ω (typical) at VCC = 4.3 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22– A114F Class 3A exceeds 7500 V
    • MM JESD22– A115– A exceeds 200 V
    • CDM AEC– Q100– 011 revision B exceeds 1000 V
  • CMOS low– power consumption
  • Latch– up performance exceeds 100 mA per JESD78B Class II Level A
  • Direct interface with TTL levels at 3.0 V
  • Control input accepts voltages above supply voltage
  • High current handling capability (500 mA continuous current under 3.3 V supply)
  • Specified from – 40 °C to +85 °C and from – 40 °C to +125 °C

Support

What do you need help with?