Low-Ohmic Single-Pole Single-Throw Analog Switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Block Diagram

NX3L1G384GM, NX3L1G384GW, NX3V1G384GM, NX3V1G384GW

Features

Key Features

  • Wide supply voltage range from 1.4 V to 4.3 V
  • Very low ON resistance (peak):
    • 0.8 Ω (typical) at VCC = 1.4 V
    • 0.5 Ω (typical) at VCC = 1.65 V
    • 0.3 Ω (typical) at VCC = 2.3 V
    • 0.25 Ω (typical) at VCC = 2.7 V
    • 0.25 Ω (typical) at VCC = 4.3 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 7500 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM AEC-Q100-011 revision B exceeds 1000 V
    • IEC61000-4-2 contact discharge exceeds 6000 V for switch ports
  • CMOS low-power consumption
  • Latch-up performance exceeds 100 mA per JESD78B Class II Level A
  • Direct interface with TTL levels at 3.0 V
  • Control input accepts voltages above supply voltage
  • High current handling capability (500 mA continuous current under 3.3 V supply)
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Support

What do you need help with?