Logic-Controlled High-Side Power Switch | NXP Semiconductors

Logic-Controlled High-Side Power Switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

NX5P2090 Block Diagram

NX5P2090 Block Diagram

Features

  • Wide supply voltage range from 3 V to 5.5 V
  • 30 V tolerant on VBUS
  • ISW maximum 2 A continuous current
  • Very low ON resistance: 100 mΩ (maximum) at a supply voltage of 4.0 V
  • Low-power mode (ground current 20 μA typical)
  • 1.8 V control logic
  • Soft start turn-on slew rate
  • Protection circuitry:
    • Over-temperature protection
    • Over-current protection with low current output mode
    • Reverse bias current/Back drive protection
    • Over-voltage lockout
    • Under-voltage lockout
    • Analog voltage limited VBUS monitor path
  • ESD protection:
    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV
    • IEC61000-4-2 contact discharge exceeds 8 kV for pins VBUS
  • Specified from -40 °C to +85 °C

Target Applications

  • USB OTG applications

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Recently viewed products

There are no recently viewed products to display.