Logic-Controlled High-Side Power Switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Block Diagram

NX5P1000

NX5P1000 Block Diagram

Features

Key Features

  • Wide supply voltage range from 3 V to 5.5 V
  • 30 V tolerant on VBUS
  • ISW maximum 1 A continuous current
  • Very low ON resistance: 100 mΩ (maximum) at a supply voltage of 4.0 V
  • Low-power mode (ground current 20 μA typical)
  • 1.8 V control logic
  • Soft start turn-on slew rate
  • Specified from −40 °C to +85 °C

Protection Circuitry

  • Over-temperature protection
  • Over-current protection with low current output mode
  • Reverse bias current/Back drive protection
  • Over-voltage lockout
  • Under-voltage lockout
  • Analog voltage limited VBUS monitor path

ESD Protection

  • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV
  • IEC61000-4-2 contact discharge exceeds 8 kV for pins VBUS, D−, D+ and ID

Documentation

Quick reference to our documentation types.

2 documents