Fact Sheet (1)
-
Integrated GPON Optical Network Termination System-on-Chip[MSC7104GPONFS]
The MSC7104 GPON is a system-on-chip (SoC) solution for broadband passive optical network termination (ONT) applications. It integrates a GPON TC/MAC, Gigabit Ethernet TC/MACs and a clock and data recovery (CDR) unit to a core built on Power Architecture™ technology.
The MSC7104 GPON provides a highly integrated solution designed to minimize ONT costs through silicon integration and a reduction of external components. The MSC7104 GPON SoC device is based on NXP®’s e300 processor platform built on Power Architecture technology, which provides the foundation for the company’s PowerQUICC®™ II Pro communications processor family. The MSC7104 GPON device’s e300 core operates at 266 MHz and includes a 16 KB instruction cache and a 16 KB data cache. The SoC integrates a DDR2 memory controller, a PowerQUICC II-compatible local bus controller (LBIU), two 10/100/1000 Ethernet controllers, a dual universal asynchronous receiver/transmitter (DUART), I2C, a serial peripheral interface (SPI), an interrupt controller and parallel general-purpose input/outputs (GPIOs).
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents
Receive the full breakdown. See the product footprint and more in the eCad file.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.