P82B715 | NXP Semiconductors

I²C-Bus Extender

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
More

Product Details

Block Diagram

Choose a diagram:

P82B715 Block Diagram

P82B715 Block Diagram

Block diagram: P82B715PN, P82B715TD

Features

General Features

  • Dual, bidirectional, unity voltage gain buffer with no external directional control required
  • Compatible with I²C-bus and its derivatives SMBus, PMBus, DDC, etc.
  • Logic signal levels may include (but not exceed) both supply and ground
  • Logic signal input voltage levels are output without change and are independent of VCC
  • x10 impedance transformation, but does not change logic voltage levels
  • Supply voltage range 3 V to 12 V
  • Clock speeds to at least 100 kHz and 400 kHz when other system delays permit
  • ESD protection exceeds 2500 V HBM per Mil. Std 883C-3015.7 and 400 V MM per JESD22-A115 (I/Os have diodes to VCC and GND)
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Increase the total connected capacitance of an I²C-bus system to around 3000 pF
  • Drive IC-bus signals over long cables to approximately 50 meters or 3000 pF
  • Drives x10 lower impedance bus wiring for improved noise immunity
  • Multi-drop distribution of IC-bus signals using low cost twisted-pair cables
  • AdvancedTCA radial IPMB architecture
  • Driving 30 mA Fm+ devices from standard 3 mA parts

Documentation

Quick reference to our documentation types.

1-10 of 12 documents

Compact List

Application Note (3)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (2)
Training Presentation (1)
User Guide (3)
Show All

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.