Host Processor | NXP Semiconductors

Host Processor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

More
N true 0 PSPMPC7445en 35 Application Note Application Note t789 21 Application Note Software Application Note Software t783 1 Data Sheet Data Sheet t520 2 Errata Errata t522 1 Product Brief Product Brief t532 1 Reference Manual Reference Manual t877 6 Reliability and Quality Information Reliability and Quality Information t791 1 Supporting Information Supporting Information t531 1 en_US en_US en Data Sheet Data Sheet 2 1 1.2 English This document describes part-number-specific changes to recommended operating conditions and revised electrical specifications, as applicable, from those described in the general MPC7455 RISC Microprocessor Hardware Specifications (Order No. MPC7455EC). The MPC7455 is a PowerPC microprocessor. 1137171817446705837878 PSP 427.0 KB None None documents None 1137171817446705837878 /docs/en/data-sheet/MPC7455ECS02AD.pdf 427000 /docs/en/data-sheet/MPC7455ECS02AD.pdf MPC7455ECS02AD documents N 2006-01-13 MPC7455 RISC Microprocessor Hardware Specifications Addendum for the XPC74n5RXnnnNx Series /docs/en/data-sheet/MPC7455ECS02AD.pdf /docs/en/data-sheet/MPC7455ECS02AD.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Oct 30, 2005 980000996212993340 Data Sheet N N MPC7455 RISC Microprocessor Hardware Specifications Addendum for the XPC74n5RXnnnNx Series 2 4.1 English Data Sheet H1013807193003 PSP 1.2 MB None None documents None H1013807193003 /docs/en/data-sheet/MPC7455EC.pdf 1154845 /docs/en/data-sheet/MPC7455EC.pdf MPC7455EC documents N 2002-02-15 MPC7455 RISC Microprocessor Hardware Specifications /docs/en/data-sheet/MPC7455EC.pdf /docs/en/data-sheet/MPC7455EC.pdf Data Sheet N 980000996212993340 2022-12-07 pdf en Feb 17, 2005 980000996212993340 Data Sheet N N MPC7455 RISC Microprocessor Hardware Specifications Reference Manual Reference Manual 6 3 5.3 English MPC7450UMAD: This errata describes corrections to the MPC7450 RISC Microprocessor Family Reference Manual, Rev.5. The MPC7450 is a PowerPC&#174; microprocessor built on Power Architecture&#174; technology. M997738588898 PSP 131.9 KB None None documents None M997738588898 /docs/en/reference-manual/MPC7450UMAD.pdf 131855 /docs/en/reference-manual/MPC7450UMAD.pdf MPC7450UMAD documents N N 2001-08-13 MPC7450UMAD, Errata to the MPC7450 RISC Microprocessor Family Reference Manual, Rev. 5 - Reference Manual Addendum /docs/en/reference-manual/MPC7450UMAD.pdf /docs/en/reference-manual/MPC7450UMAD.pdf Reference Manual N 500633505221135046 2022-12-07 pdf N en Jul 8, 2013 500633505221135046 Reference Manual Y N MPC7450UMAD, Errata to the MPC7450 RISC Microprocessor Family Reference Manual, Rev. 5 - Reference Manual Addendum 4 3 English The primary objective of this manual is to help programmers provide software that is compatible with processors that implement the PowerPC&#8482; architecture and the AltiVec&#8482; technology. This book describes how the AltiVec technology relates to the 32-bit portions of the PowerPC architecture. I966578762196 PSP 2.6 MB None None documents None I966578762196 /docs/en/reference-manual/ALTIVECPEM.pdf 2571819 /docs/en/reference-manual/ALTIVECPEM.pdf ALTIVECPEM documents N 2000-08-17 AltiVec<sup>&#174;</sup> Technology Programming Environments Manual /docs/en/reference-manual/ALTIVECPEM.pdf /docs/en/reference-manual/ALTIVECPEM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Apr 17, 2006 500633505221135046 Reference Manual Y N AltiVec<sup>&#174;</sup> Technology Programming Environments Manual 5 3 English Programming Environments Manual for 32-Bit Implementations of the Power Architecture. E966578690432 PSP 6.1 MB Registration without Disclaimer None documents Extended E966578690432 /secured/assets/documents/en/reference-manual/MPCFPE32B.pdf 6125455 /secured/assets/documents/en/reference-manual/MPCFPE32B.pdf MPCFPE32B documents Y N 2016-10-31 Programming Environments Manual for 32-Bit Implementations of the Power Architecture /webapp/Download?colCode=MPCFPE32B /secured/assets/documents/en/reference-manual/MPCFPE32B.pdf Reference Manual N 500633505221135046 2022-12-07 pdf Y en Oct 17, 2005 500633505221135046 Reference Manual Y N Programming Environments Manual for 32-Bit Implementations of the Power Architecture 6 5 English The MPC7450 implements the PowerPC architecture and is a reduced instruction set computer (RISC) microprocessor. The MPC7450 consists of a processor core, 32-Kbyte separate L1 instruction and data caches, a 256-Kbyte L2 cache (512-Kbyte for MPC7457 and 1 Mbyte for the MPC7448), and an internal L3 controller with tags that support a glueless backside L3 cache through a dedicated high-bandwidth interface. The MPC7441, MPC7445, MPC7447, MPC7447A, and MPC7448 do not support the L3 cache and the L3 interface. T D989356432093 PSP 7.2 MB None None documents None D989356432093 /docs/en/reference-manual/MPC7450UM.pdf 7167550 /docs/en/reference-manual/MPC7450UM.pdf MPC7450UM documents N 2001-05-08 MPC7450 RISC Microprocessor Family Reference Manual /docs/en/reference-manual/MPC7450UM.pdf /docs/en/reference-manual/MPC7450UM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Jan 27, 2005 500633505221135046 Reference Manual Y N MPC7450 RISC Microprocessor Family Reference Manual 7 0.1 English User's Manual A995913155484 PSP 3.4 MB None None documents None A995913155484 /docs/en/reference-manual/MPC60XBUSRM.pdf 3416811 /docs/en/reference-manual/MPC60XBUSRM.pdf MPC60XBUSRM documents N 2001-07-23 The Bus Interface for 32-Bit Microprocessors that Implement the PowerPC Architecture /docs/en/reference-manual/MPC60XBUSRM.pdf /docs/en/reference-manual/MPC60XBUSRM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Jan 14, 2004 500633505221135046 Reference Manual Y N The Bus Interface for 32-Bit Microprocessors that Implement the PowerPC Architecture 8 0 English ALTIVECPIM AltiVec Technology Programming Interface Manual C966578768976 PSP 9.6 MB None None documents None C966578768976 /docs/en/reference-manual/ALTIVECPIM.pdf 9602187 /docs/en/reference-manual/ALTIVECPIM.pdf ALTIVECPIM documents N 2000-08-17 AltiVec<sup>&#174;</sup> Technology Programming Interface Manual /docs/en/reference-manual/ALTIVECPIM.pdf /docs/en/reference-manual/ALTIVECPIM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Jun 1, 1999 500633505221135046 Reference Manual Y N AltiVec<sup>&#174;</sup> Technology Programming Interface Manual Application Note Application Note 21 9 4 English This document compares the performance of fast Fourier transform (FFT) with and without AltiVec&#8482; technology to demonstrate how mathematically-intensive code can be adapted for use with AltiVec and how AltiVec increases code performance. 11LMSRbQ PSP 232.9 KB None None documents None 11LMSRbQ /docs/en/application-note/AN2114.pdf 232893 /docs/en/application-note/AN2114.pdf AN2114 documents N N 2003-06-05 Complex Fixed-Point Fast Fourier Transform Optimization for Altivec(TM) /docs/en/application-note/AN2114.pdf /docs/en/application-note/AN2114.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 5, 2013 645036621402383989 Application Note N Complex Fixed-Point Fast Fourier Transform Optimization for Altivec(TM) 10 2 English This document provides information to programmers to write optimal code for the MPC750, MPC7400, and MPC7450 microprocessors that implement the PowerPC architecture, with particular emphasis on the MPC7450, which is significantly different from previous designs. The target audience includes performance-oriented writers of both compilers and hand-coded assembly. L1005192811517 PSP 467.4 KB None None documents None L1005192811517 /docs/en/application-note/AN2203.pdf 467384 /docs/en/application-note/AN2203.pdf AN2203 documents N 2001-11-07 MPC7450 RISC Microprocessor Family Software Optimization Guide /docs/en/application-note/AN2203.pdf /docs/en/application-note/AN2203.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 30, 2007 645036621402383989 Application Note Y N MPC7450 RISC Microprocessor Family Software Optimization Guide 11 4 English This App Note describes how to design a platform with a common footprint for the MPC7441, MPC7445, MPC7447, MPC7447A and MPC7448. 1080155855913723480746 PSP 484.0 KB None None documents None 1080155855913723480746 /docs/en/application-note/AN2656.pdf 484011 /docs/en/application-note/AN2656.pdf AN2656 documents N 2004-03-24 Common Footprint for the MPC7441, MPC7445, MPC7447, MPC7447A, and MPC7448 /docs/en/application-note/AN2656.pdf /docs/en/application-note/AN2656.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 11, 2007 645036621402383989 Application Note Y N Common Footprint for the MPC7441, MPC7445, MPC7447, MPC7447A, and MPC7448 12 1 English The architecture for the PowerPC&#8482; instruction set provides two types of synchronizing instructions:&#13;&#10;* Context-synchronizing&#13;&#10;* Execution-synchronizing &#13;&#10;This application note presents a high-level definition and description of each type of synchronizing instruction. 1057245101474727053067 PSP 451.7 KB None None documents None 1057245101474727053067 /docs/en/application-note/AN2540.pdf 451663 /docs/en/application-note/AN2540.pdf AN2540 documents N 2003-07-03 Synchronizing Instructions for PowerPC(TM) Instruction Set Architecture /docs/en/application-note/AN2540.pdf /docs/en/application-note/AN2540.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 8, 2006 645036621402383989 Application Note Y N Synchronizing Instructions for PowerPC(TM) Instruction Set Architecture 13 2 English This document describes porting Montavista's Hardhat Linux from a sandpoint 2 platform with the MPC8240PMC, the MPC755PMC, or the MPC7400PMC to the PowerPC MPC7450/MPC7451. It explains how to set up the development environment and how to compile, load, and run the resultant Hardhat Linux on the sandpoint MPC7450 platform. F994873321629 PSP 580.0 KB None None documents None F994873321629 /docs/en/application-note/AN2145.pdf 580033 /docs/en/application-note/AN2145.pdf AN2145 documents N 2001-07-11 Porting Linux to the Power Architeecture MPC7451 /docs/en/application-note/AN2145.pdf /docs/en/application-note/AN2145.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 19, 2006 645036621402383989 Application Note Y N Porting Linux to the Power Architeecture MPC7451 14 2 English This application note describes the generally recommended connections for new designs based on Motorola PowerPC&#8482; processors, as well as integrated embedded processors, and system controller logic for them. 11Jmthmt PSP 546.2 KB None None documents None 11Jmthmt /docs/en/application-note/AN2077.pdf 546230 /docs/en/application-note/AN2077.pdf AN2077 documents N 2003-05-29 Design Checklist for NXP<sup>&#174;</sup> Semiconductors PowerPC(TM) Microprocessors /docs/en/application-note/AN2077.pdf /docs/en/application-note/AN2077.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 19, 2006 645036621402383989 Application Note Y N Design Checklist for NXP<sup>&#174;</sup> Semiconductors PowerPC(TM) Microprocessors 15 1 English This document details differences in implementation of the PowerPC&#8482; 60x Bus with the&#13;&#10;MPC750, MPC7400, MPC7410, and MPC7450 PowerPC microprocessors. Q979795400002 PSP 488.3 KB None None documents None Q979795400002 /docs/en/application-note/AN2097.pdf 488267 /docs/en/application-note/AN2097.pdf AN2097 documents N 2001-01-17 PowerPC(TM) 60X Bus Implementation Differences /docs/en/application-note/AN2097.pdf /docs/en/application-note/AN2097.pdf Application Note N 645036621402383989 2022-12-07 pdf en Oct 11, 2006 645036621402383989 Application Note Y N PowerPC(TM) 60X Bus Implementation Differences 16 2 English This application note describes the instruction and data access latencies of the L1, L2, and L3 caches of the MPC7450 microprocessor family. W997218090072 PSP 475.3 KB None None documents None W997218090072 /docs/en/application-note/AN2180.pdf 475266 /docs/en/application-note/AN2180.pdf AN2180 documents N 2001-08-07 Cache Latencies of the 7451 /docs/en/application-note/AN2180.pdf /docs/en/application-note/AN2180.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 25, 2006 645036621402383989 Application Note Y N Cache Latencies of the 7451 17 1 English This application note addresses the process and methodology of porting Altivec-enabled software to a multiprocessing operating environment. 1065808341014719640361 PSP 572.1 KB None None documents None 1065808341014719640361 /docs/en/application-note/AN2581.pdf 572116 /docs/en/application-note/AN2581.pdf AN2581 documents N 2003-10-10 Altivec Performance Enhancement in a Multiprocessing Environment /docs/en/application-note/AN2581.pdf /docs/en/application-note/AN2581.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jul 11, 2006 645036621402383989 Application Note Y N Altivec Performance Enhancement in a Multiprocessing Environment 18 1 English This application note describes the process of setting up the on-chip table lookaside buffers (TLBs) for translation, without using page tables, for classic PowerPC processors with multiple areas of memory mapped one-to-one. The application note applies only to MPC745x and MPC744x (with software table search enabled in non-extended mode). 1097704010444713028838 PSP 463.0 KB None None documents None 1097704010444713028838 /docs/en/application-note/AN2796.pdf 463033 /docs/en/application-note/AN2796.pdf AN2796 documents N 2004-10-13 TLB Translation Setup for MPC745x and MPC744x in Non-Extended Mode /docs/en/application-note/AN2796.pdf /docs/en/application-note/AN2796.pdf Application Note N 645036621402383989 2022-12-07 pdf en May 22, 2006 645036621402383989 Application Note Y N TLB Translation Setup for MPC745x and MPC744x in Non-Extended Mode 19 0 English This paper presents an efficient method to implement the widely used RSA public-key cryptography with AltiVec&#8482;, an NXP&#8217;s SIMD extension to PowerPC&#174; architecture, and summarizes the advantages of dual-core processors. 1138307830722723625245 PSP 534.2 KB None None documents None 1138307830722723625245 /docs/en/application-note/AN3057.pdf 534183 /docs/en/application-note/AN3057.pdf AN3057 documents N 2006-01-26 Solving Sequential Problems in Parallel - An SIMD Solution to RSA Cryptography /docs/en/application-note/AN3057.pdf /docs/en/application-note/AN3057.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 26, 2006 645036621402383989 Application Note Y N Solving Sequential Problems in Parallel - An SIMD Solution to RSA Cryptography 20 0 English This application note proposes an innovative method of postponing data dependency to calculate CRC. Although this method does not reduce the total number of operations involved in calculating CRC, it greatly improves the CPUs IPC (instructions per cycle) and, as a result, achieves higher performance. 1137448243202718777832 PSP 569.3 KB None None documents None 1137448243202718777832 /docs/en/application-note/AN2926.pdf 569284 /docs/en/application-note/AN2926.pdf AN2926 documents N 2006-01-16 AltiVec<sup>&#174;</sup> Solutions to Sequential Problems: Calculating CRC with Scalable Congruent Equivalence Compression /docs/en/application-note/AN2926.pdf /docs/en/application-note/AN2926.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jan 16, 2006 645036621402383989 Application Note Y N AltiVec<sup>&#174;</sup> Solutions to Sequential Problems: Calculating CRC with Scalable Congruent Equivalence Compression 21 1 English application note 1115651985486697454831 PSP 658.5 KB None None documents None 1115651985486697454831 /docs/en/application-note/AN2808.pdf 658549 /docs/en/application-note/AN2808.pdf AN2808 documents N 2005-05-10 Migration from IBM 750FX to MPC7447A /docs/en/application-note/AN2808.pdf /docs/en/application-note/AN2808.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 22, 2005 645036621402383989 Application Note Y N Migration from IBM 750FX to MPC7447A 22 0 English application note 1118277355326709130683 PSP 430.7 KB None None documents None 1118277355326709130683 /docs/en/application-note/AN2918.pdf 430662 /docs/en/application-note/AN2918.pdf AN2918 documents N 2005-06-08 Correcting Single-bit Errors with CRC8 in ATM Cell Headers /docs/en/application-note/AN2918.pdf /docs/en/application-note/AN2918.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 8, 2005 645036621402383989 Application Note Y N Correcting Single-bit Errors with CRC8 in ATM Cell Headers 23 1.1 English Application note 1093306131075713909017 PSP 1.0 MB None None documents None 1093306131075713909017 /docs/en/application-note/AN2747.pdf 1037572 /docs/en/application-note/AN2747.pdf AN2747 documents N 2004-08-24 Power Supply Design for Power Architecture(TM) Processors /docs/en/application-note/AN2747.pdf /docs/en/application-note/AN2747.pdf Application Note N 645036621402383989 2022-12-07 pdf en Sep 2, 2004 645036621402383989 Application Note Y N Power Supply Design for Power Architecture(TM) Processors 24 1.2 English AN1809SW.txt /secured/assets/documents/en/application-note-software/AN1809SW.txt /webapp/Download?colCode=AN1809SW&appType=license&docLang=en Application Note V966579220043 PSP 1.9 MB None None documents None V966579220043 /docs/en/application-note/AN1809.pdf 1870951 /docs/en/application-note/AN1809.pdf AN1809 documents N 2000-08-17 Minimal Boot Sequence for Executing Compiled C Programs on PowerPC(TM) Devices /docs/en/application-note/AN1809.pdf /docs/en/application-note/AN1809.pdf Application Note N 645036621402383989 2022-12-07 pdf en Nov 11, 2003 645036621402383989 Application Note Y N Minimal Boot Sequence for Executing Compiled C Programs on PowerPC(TM) Devices 25 0 English Simplified Mnemonics for PowerPC Instructions. 1064950886097724682016 PSP 1.4 MB None None documents None 1064950886097724682016 /docs/en/application-note/AN2491.pdf 1379878 /docs/en/application-note/AN2491.pdf AN2491 documents N 2003-09-30 Simplified Mnemonics for PowerPC Instructions /docs/en/application-note/AN2491.pdf /docs/en/application-note/AN2491.pdf Application Note N 645036621402383989 2022-12-07 pdf en Sep 30, 2003 645036621402383989 Application Note Y N Simplified Mnemonics for PowerPC Instructions 26 0.1 English The MPX bus of many PowerPC&#8482; processors (for example, the MPC7400, MPC7410 and PC7450/MPC7451) is a split transaction bus that provides for independent arbitration and operation of the address and data buses. U993136546214 PSP 337.6 KB None None documents None U993136546214 /docs/en/application-note/AN2161.pdf 337629 /docs/en/application-note/AN2161.pdf AN2161 documents N 2001-06-21 Outstanding Data Tenures on the MPX Bus /docs/en/application-note/AN2161.pdf /docs/en/application-note/AN2161.pdf Application Note N 645036621402383989 2022-12-07 pdf en Aug 4, 2003 645036621402383989 Application Note Y N Outstanding Data Tenures on the MPX Bus 27 1.1 English This document describes the steps necessary to configure a Linux DHCP/BOOTP server for&#13;&#10;use with the MontaVista Hard Hat Linux&#8482; CDK, V2.0, running on either a Sandpoint or MVP&#13;&#10;evaluation board client. A1018044971762 PSP 2.0 MB None None documents None A1018044971762 /docs/en/application-note/AN2273.pdf 2003892 /docs/en/application-note/AN2273.pdf AN2273 documents N 2002-04-05 Building an NFS DHCP/BOOTP Server for Use with Sandpoint and MVP Linux /docs/en/application-note/AN2273.pdf /docs/en/application-note/AN2273.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 10, 2003 645036621402383989 Application Note Y N Building an NFS DHCP/BOOTP Server for Use with Sandpoint and MVP Linux 28 1.1 English Application Note S966579205558 PSP 379.7 KB None None documents None S966579205558 /docs/en/application-note/AN1795.pdf 379656 /docs/en/application-note/AN1795.pdf AN1795 documents N 2000-08-17 Designing PowerPC(TM) MPC7400 Systems /docs/en/application-note/AN1795.pdf /docs/en/application-note/AN1795.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 5, 2003 645036621402383989 Application Note Y N Designing PowerPC(TM) MPC7400 Systems 29 0.1 English This document details differences in the implementation of the PowerPC&#8482; MPX Bus with the&#13;&#10;MPC7400, MPC7410, and the MPC7450 microprocessors. Q979795410090 PSP 326.0 KB None None documents None Q979795410090 /docs/en/application-note/AN2106.pdf 325992 /docs/en/application-note/AN2106.pdf AN2106 documents N 2001-01-17 PowerPC(TM) MPX Bus Implementation Differences /docs/en/application-note/AN2106.pdf /docs/en/application-note/AN2106.pdf Application Note N 645036621402383989 2022-12-07 pdf en Jun 5, 2003 645036621402383989 Application Note Y N PowerPC(TM) MPX Bus Implementation Differences Application Note Software Application Note Software 1 30 2 English Power specifications are important to customers, who use the specifications to design their power supplies and thermal solutions. NXP is a member of the embedded microprocessor benchmark consortium (EEMBC), and uses EEMBC benchmarks for measuring power. 1060117990677721773605 PSP 578.2 KB None None documents None 1060117990677721773605 /docs/en/application-note-software/AN2436.pdf 578164 /docs/en/application-note-software/AN2436.pdf AN2436 documents N 2003-08-05 Specifying Power Consumption /docs/en/application-note-software/AN2436.pdf /docs/en/application-note-software/AN2436.pdf Application Note Software N 789425793691620447 2022-12-07 pdf en Sep 21, 2006 789425793691620447 Application Note Software D N Specifying Power Consumption Errata Errata 1 31 23 English This document details all known silicon errata for the MPC7455 and MPC7445. The MPC7455 and MPC7445 are PowerPC&#8482; microprocessors. The MPC7450 has the same functionality as the MPC7455 and MPC7445, and any differences are detailed in the document. G1012347910580 PSP 694.5 KB None None documents None G1012347910580 /docs/en/errata/MPC7455CE.pdf 694493 /docs/en/errata/MPC7455CE.pdf MPC7455CE documents N 2002-01-29 MPC7455 Chip Errata /docs/en/errata/MPC7455CE.pdf /docs/en/errata/MPC7455CE.pdf Errata N 155452329886410597 2022-12-07 pdf en Nov 9, 2007 155452329886410597 Errata N N MPC7455 Chip Errata Product Brief Product Brief 1 32 5 English Product brief for MPC7450 Family C989857326980 PSP 924.2 KB None None documents None C989857326980 /docs/en/product-brief/MPC7450TS.pdf 924185 /docs/en/product-brief/MPC7450TS.pdf MPC7450TS documents N 2001-05-14 MPC7450 RISC Microprocessor Family Product Brief /docs/en/product-brief/MPC7450TS.pdf /docs/en/product-brief/MPC7450TS.pdf Product Brief N 899114358132306053 2022-12-07 pdf en Nov 5, 2004 899114358132306053 Product Brief Y N MPC7450 RISC Microprocessor Family Product Brief Reliability and Quality Information Reliability and Quality Information 1 33 0 English 0zlDVvph PSP 170.7 KB None None documents None 0zlDVvph /docs/en/reliability-and-quality-information/XPC7445QUAL.pdf 170745 /docs/en/reliability-and-quality-information/XPC7445QUAL.pdf XPC7445QUAL documents N 2002-06-04 XPC7445/7455 Microprocessor MOS-13 HiP6SOI Rev 3.4 Qualification Report /docs/en/reliability-and-quality-information/XPC7445QUAL.pdf /docs/en/reliability-and-quality-information/XPC7445QUAL.pdf Reliability and Quality Information N 506336137622222552 2022-12-07 pdf en Aug 1, 2003 506336137622222552 Reliability and Quality Information N XPC7445/7455 Microprocessor MOS-13 HiP6SOI Rev 3.4 Qualification Report Supporting Information Supporting Information 1 34 18 English S987785363960 PSP 19.9 KB None None documents None S987785363960 /docs/en/supporting-information/PPCPVR.pdf 19904 /docs/en/supporting-information/PPCPVR.pdf PPCPVR documents N 2001-04-20 NXP<sup>&#174;</sup> Semiconductors Host Processor Version Register Settings /docs/en/supporting-information/PPCPVR.pdf /docs/en/supporting-information/PPCPVR.pdf Supporting Information N 371282830530968666 2022-12-07 pdf en Jul 11, 2005 371282830530968666 Supporting Information Y N NXP<sup>&#174;</sup> Semiconductors Host Processor Version Register Settings false 0 MPC7445 downloads en true 1 Y PSP Application Note 21 /docs/en/application-note/AN2114.pdf 2003-06-05 11LMSRbQ PSP 9 Apr 5, 2013 Application Note This document compares the performance of fast Fourier transform (FFT) with and without AltiVec&#8482; technology to demonstrate how mathematically-intensive code can be adapted for use with AltiVec and how AltiVec increases code performance. None /docs/en/application-note/AN2114.pdf English documents 232893 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN2114.pdf Complex Fixed-Point Fast Fourier Transform Optimization for Altivec(TM) /docs/en/application-note/AN2114.pdf documents 645036621402383989 Application Note N en None pdf 4 N N Complex Fixed-Point Fast Fourier Transform Optimization for Altivec(TM) 232.9 KB AN2114 N 11LMSRbQ /docs/en/application-note/AN2203.pdf 2001-11-07 L1005192811517 PSP 10 Jun 30, 2007 Application Note This document provides information to programmers to write optimal code for the MPC750, MPC7400, and MPC7450 microprocessors that implement the PowerPC architecture, with particular emphasis on the MPC7450, which is significantly different from previous designs. The target audience includes performance-oriented writers of both compilers and hand-coded assembly. None /docs/en/application-note/AN2203.pdf English documents 467384 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2203.pdf MPC7450 RISC Microprocessor Family Software Optimization Guide /docs/en/application-note/AN2203.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N MPC7450 RISC Microprocessor Family Software Optimization Guide 467.4 KB AN2203 N L1005192811517 /docs/en/application-note/AN2656.pdf 2004-03-24 1080155855913723480746 PSP 11 Jan 11, 2007 Application Note This App Note describes how to design a platform with a common footprint for the MPC7441, MPC7445, MPC7447, MPC7447A and MPC7448. None /docs/en/application-note/AN2656.pdf English documents 484011 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2656.pdf Common Footprint for the MPC7441, MPC7445, MPC7447, MPC7447A, and MPC7448 /docs/en/application-note/AN2656.pdf documents 645036621402383989 Application Note N en None Y pdf 4 N Common Footprint for the MPC7441, MPC7445, MPC7447, MPC7447A, and MPC7448 484.0 KB AN2656 N 1080155855913723480746 /docs/en/application-note/AN2540.pdf 2003-07-03 1057245101474727053067 PSP 12 Nov 8, 2006 Application Note The architecture for the PowerPC&#8482; instruction set provides two types of synchronizing instructions:&#13;&#10;* Context-synchronizing&#13;&#10;* Execution-synchronizing &#13;&#10;This application note presents a high-level definition and description of each type of synchronizing instruction. None /docs/en/application-note/AN2540.pdf English documents 451663 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2540.pdf Synchronizing Instructions for PowerPC(TM) Instruction Set Architecture /docs/en/application-note/AN2540.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N Synchronizing Instructions for PowerPC(TM) Instruction Set Architecture 451.7 KB AN2540 N 1057245101474727053067 /docs/en/application-note/AN2145.pdf 2001-07-11 F994873321629 PSP 13 Oct 19, 2006 Application Note This document describes porting Montavista's Hardhat Linux from a sandpoint 2 platform with the MPC8240PMC, the MPC755PMC, or the MPC7400PMC to the PowerPC MPC7450/MPC7451. It explains how to set up the development environment and how to compile, load, and run the resultant Hardhat Linux on the sandpoint MPC7450 platform. None /docs/en/application-note/AN2145.pdf English documents 580033 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2145.pdf Porting Linux to the Power Architeecture MPC7451 /docs/en/application-note/AN2145.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N Porting Linux to the Power Architeecture MPC7451 580.0 KB AN2145 N F994873321629 /docs/en/application-note/AN2077.pdf 2003-05-29 11Jmthmt PSP 14 Oct 19, 2006 Application Note This application note describes the generally recommended connections for new designs based on Motorola PowerPC&#8482; processors, as well as integrated embedded processors, and system controller logic for them. None /docs/en/application-note/AN2077.pdf English documents 546230 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2077.pdf Design Checklist for NXP<sup>&#174;</sup> Semiconductors PowerPC(TM) Microprocessors /docs/en/application-note/AN2077.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N Design Checklist for NXP<sup>&#174;</sup> Semiconductors PowerPC(TM) Microprocessors 546.2 KB AN2077 N 11Jmthmt /docs/en/application-note/AN2097.pdf 2001-01-17 Q979795400002 PSP 15 Oct 11, 2006 Application Note This document details differences in implementation of the PowerPC&#8482; 60x Bus with the&#13;&#10;MPC750, MPC7400, MPC7410, and MPC7450 PowerPC microprocessors. None /docs/en/application-note/AN2097.pdf English documents 488267 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2097.pdf PowerPC(TM) 60X Bus Implementation Differences /docs/en/application-note/AN2097.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N PowerPC(TM) 60X Bus Implementation Differences 488.3 KB AN2097 N Q979795400002 /docs/en/application-note/AN2180.pdf 2001-08-07 W997218090072 PSP 16 Jul 25, 2006 Application Note This application note describes the instruction and data access latencies of the L1, L2, and L3 caches of the MPC7450 microprocessor family. None /docs/en/application-note/AN2180.pdf English documents 475266 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2180.pdf Cache Latencies of the 7451 /docs/en/application-note/AN2180.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N Cache Latencies of the 7451 475.3 KB AN2180 N W997218090072 /docs/en/application-note/AN2581.pdf 2003-10-10 1065808341014719640361 PSP 17 Jul 11, 2006 Application Note This application note addresses the process and methodology of porting Altivec-enabled software to a multiprocessing operating environment. None /docs/en/application-note/AN2581.pdf English documents 572116 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2581.pdf Altivec Performance Enhancement in a Multiprocessing Environment /docs/en/application-note/AN2581.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N Altivec Performance Enhancement in a Multiprocessing Environment 572.1 KB AN2581 N 1065808341014719640361 /docs/en/application-note/AN2796.pdf 2004-10-13 1097704010444713028838 PSP 18 May 22, 2006 Application Note This application note describes the process of setting up the on-chip table lookaside buffers (TLBs) for translation, without using page tables, for classic PowerPC processors with multiple areas of memory mapped one-to-one. The application note applies only to MPC745x and MPC744x (with software table search enabled in non-extended mode). None /docs/en/application-note/AN2796.pdf English documents 463033 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2796.pdf TLB Translation Setup for MPC745x and MPC744x in Non-Extended Mode /docs/en/application-note/AN2796.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N TLB Translation Setup for MPC745x and MPC744x in Non-Extended Mode 463.0 KB AN2796 N 1097704010444713028838 /docs/en/application-note/AN3057.pdf 2006-01-26 1138307830722723625245 PSP 19 Jan 26, 2006 Application Note This paper presents an efficient method to implement the widely used RSA public-key cryptography with AltiVec&#8482;, an NXP&#8217;s SIMD extension to PowerPC&#174; architecture, and summarizes the advantages of dual-core processors. None /docs/en/application-note/AN3057.pdf English documents 534183 None 645036621402383989 2022-12-07 /docs/en/application-note/AN3057.pdf Solving Sequential Problems in Parallel - An SIMD Solution to RSA Cryptography /docs/en/application-note/AN3057.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Solving Sequential Problems in Parallel - An SIMD Solution to RSA Cryptography 534.2 KB AN3057 N 1138307830722723625245 /docs/en/application-note/AN2926.pdf 2006-01-16 1137448243202718777832 PSP 20 Jan 16, 2006 Application Note This application note proposes an innovative method of postponing data dependency to calculate CRC. Although this method does not reduce the total number of operations involved in calculating CRC, it greatly improves the CPUs IPC (instructions per cycle) and, as a result, achieves higher performance. None /docs/en/application-note/AN2926.pdf English documents 569284 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2926.pdf AltiVec<sup>&#174;</sup> Solutions to Sequential Problems: Calculating CRC with Scalable Congruent Equivalence Compression /docs/en/application-note/AN2926.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N AltiVec<sup>&#174;</sup> Solutions to Sequential Problems: Calculating CRC with Scalable Congruent Equivalence Compression 569.3 KB AN2926 N 1137448243202718777832 /docs/en/application-note/AN2808.pdf 2005-05-10 1115651985486697454831 PSP 21 Jun 22, 2005 Application Note application note None /docs/en/application-note/AN2808.pdf English documents 658549 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2808.pdf Migration from IBM 750FX to MPC7447A /docs/en/application-note/AN2808.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N Migration from IBM 750FX to MPC7447A 658.5 KB AN2808 N 1115651985486697454831 /docs/en/application-note/AN2918.pdf 2005-06-08 1118277355326709130683 PSP 22 Jun 8, 2005 Application Note application note None /docs/en/application-note/AN2918.pdf English documents 430662 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2918.pdf Correcting Single-bit Errors with CRC8 in ATM Cell Headers /docs/en/application-note/AN2918.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Correcting Single-bit Errors with CRC8 in ATM Cell Headers 430.7 KB AN2918 N 1118277355326709130683 /docs/en/application-note/AN2747.pdf 2004-08-24 1093306131075713909017 PSP 23 Sep 2, 2004 Application Note Application note None /docs/en/application-note/AN2747.pdf English documents 1037572 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2747.pdf Power Supply Design for Power Architecture(TM) Processors /docs/en/application-note/AN2747.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N Power Supply Design for Power Architecture(TM) Processors 1.0 MB AN2747 N 1093306131075713909017 /docs/en/application-note/AN1809.pdf 2000-08-17 V966579220043 PSP 24 Nov 11, 2003 Application Note Application Note None /docs/en/application-note/AN1809.pdf English documents 1870951 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1809.pdf Minimal Boot Sequence for Executing Compiled C Programs on PowerPC(TM) Devices /docs/en/application-note/AN1809.pdf documents 645036621402383989 Application Note N en None Y pdf 1.2 N Minimal Boot Sequence for Executing Compiled C Programs on PowerPC(TM) Devices 1.9 MB AN1809 N V966579220043 /docs/en/application-note/AN2491.pdf 2003-09-30 1064950886097724682016 PSP 25 Sep 30, 2003 Application Note Simplified Mnemonics for PowerPC Instructions. None /docs/en/application-note/AN2491.pdf English documents 1379878 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2491.pdf Simplified Mnemonics for PowerPC Instructions /docs/en/application-note/AN2491.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N Simplified Mnemonics for PowerPC Instructions 1.4 MB AN2491 N 1064950886097724682016 /docs/en/application-note/AN2161.pdf 2001-06-21 U993136546214 PSP 26 Aug 4, 2003 Application Note The MPX bus of many PowerPC&#8482; processors (for example, the MPC7400, MPC7410 and PC7450/MPC7451) is a split transaction bus that provides for independent arbitration and operation of the address and data buses. None /docs/en/application-note/AN2161.pdf English documents 337629 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2161.pdf Outstanding Data Tenures on the MPX Bus /docs/en/application-note/AN2161.pdf documents 645036621402383989 Application Note N en None Y pdf 0.1 N Outstanding Data Tenures on the MPX Bus 337.6 KB AN2161 N U993136546214 /docs/en/application-note/AN2273.pdf 2002-04-05 A1018044971762 PSP 27 Jun 10, 2003 Application Note This document describes the steps necessary to configure a Linux DHCP/BOOTP server for&#13;&#10;use with the MontaVista Hard Hat Linux&#8482; CDK, V2.0, running on either a Sandpoint or MVP&#13;&#10;evaluation board client. None /docs/en/application-note/AN2273.pdf English documents 2003892 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2273.pdf Building an NFS DHCP/BOOTP Server for Use with Sandpoint and MVP Linux /docs/en/application-note/AN2273.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N Building an NFS DHCP/BOOTP Server for Use with Sandpoint and MVP Linux 2.0 MB AN2273 N A1018044971762 /docs/en/application-note/AN1795.pdf 2000-08-17 S966579205558 PSP 28 Jun 5, 2003 Application Note Application Note None /docs/en/application-note/AN1795.pdf English documents 379656 None 645036621402383989 2022-12-07 /docs/en/application-note/AN1795.pdf Designing PowerPC(TM) MPC7400 Systems /docs/en/application-note/AN1795.pdf documents 645036621402383989 Application Note N en None Y pdf 1.1 N Designing PowerPC(TM) MPC7400 Systems 379.7 KB AN1795 N S966579205558 /docs/en/application-note/AN2106.pdf 2001-01-17 Q979795410090 PSP 29 Jun 5, 2003 Application Note This document details differences in the implementation of the PowerPC&#8482; MPX Bus with the&#13;&#10;MPC7400, MPC7410, and the MPC7450 microprocessors. None /docs/en/application-note/AN2106.pdf English documents 325992 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2106.pdf PowerPC(TM) MPX Bus Implementation Differences /docs/en/application-note/AN2106.pdf documents 645036621402383989 Application Note N en None Y pdf 0.1 N PowerPC(TM) MPX Bus Implementation Differences 326.0 KB AN2106 N Q979795410090 Application Note Software 1 /docs/en/application-note-software/AN2436.pdf 2003-08-05 1060117990677721773605 PSP 30 Sep 21, 2006 Application Note Software Power specifications are important to customers, who use the specifications to design their power supplies and thermal solutions. NXP is a member of the embedded microprocessor benchmark consortium (EEMBC), and uses EEMBC benchmarks for measuring power. None /docs/en/application-note-software/AN2436.pdf English documents 578164 None 789425793691620447 2022-12-07 /docs/en/application-note-software/AN2436.pdf Specifying Power Consumption /docs/en/application-note-software/AN2436.pdf documents 789425793691620447 Application Note Software N en None D pdf 2 N Specifying Power Consumption 578.2 KB AN2436 N 1060117990677721773605 Data Sheet 2 /docs/en/data-sheet/MPC7455ECS02AD.pdf 2006-01-13 1137171817446705837878 PSP 1 Oct 30, 2005 Data Sheet This document describes part-number-specific changes to recommended operating conditions and revised electrical specifications, as applicable, from those described in the general MPC7455 RISC Microprocessor Hardware Specifications (Order No. MPC7455EC). The MPC7455 is a PowerPC microprocessor. None /docs/en/data-sheet/MPC7455ECS02AD.pdf English documents 427000 None 980000996212993340 2022-12-07 /docs/en/data-sheet/MPC7455ECS02AD.pdf MPC7455 RISC Microprocessor Hardware Specifications Addendum for the XPC74n5RXnnnNx Series /docs/en/data-sheet/MPC7455ECS02AD.pdf documents 980000996212993340 Data Sheet N en None N pdf 1.2 N MPC7455 RISC Microprocessor Hardware Specifications Addendum for the XPC74n5RXnnnNx Series 427.0 KB MPC7455ECS02AD N 1137171817446705837878 /docs/en/data-sheet/MPC7455EC.pdf 2002-02-15 H1013807193003 PSP 2 Feb 17, 2005 Data Sheet Data Sheet None /docs/en/data-sheet/MPC7455EC.pdf English documents 1154845 None 980000996212993340 2022-12-07 /docs/en/data-sheet/MPC7455EC.pdf MPC7455 RISC Microprocessor Hardware Specifications /docs/en/data-sheet/MPC7455EC.pdf documents 980000996212993340 Data Sheet N en None N pdf 4.1 N MPC7455 RISC Microprocessor Hardware Specifications 1.2 MB MPC7455EC N H1013807193003 Errata 1 /docs/en/errata/MPC7455CE.pdf 2002-01-29 G1012347910580 PSP 31 Nov 9, 2007 Errata This document details all known silicon errata for the MPC7455 and MPC7445. The MPC7455 and MPC7445 are PowerPC&#8482; microprocessors. The MPC7450 has the same functionality as the MPC7455 and MPC7445, and any differences are detailed in the document. None /docs/en/errata/MPC7455CE.pdf English documents 694493 None 155452329886410597 2022-12-07 /docs/en/errata/MPC7455CE.pdf MPC7455 Chip Errata /docs/en/errata/MPC7455CE.pdf documents 155452329886410597 Errata N en None N pdf 23 N MPC7455 Chip Errata 694.5 KB MPC7455CE N G1012347910580 Product Brief 1 /docs/en/product-brief/MPC7450TS.pdf 2001-05-14 C989857326980 PSP 32 Nov 5, 2004 Product Brief Product brief for MPC7450 Family None /docs/en/product-brief/MPC7450TS.pdf English documents 924185 None 899114358132306053 2022-12-07 /docs/en/product-brief/MPC7450TS.pdf MPC7450 RISC Microprocessor Family Product Brief /docs/en/product-brief/MPC7450TS.pdf documents 899114358132306053 Product Brief N en None Y pdf 5 N MPC7450 RISC Microprocessor Family Product Brief 924.2 KB MPC7450TS N C989857326980 Reference Manual 6 /docs/en/reference-manual/MPC7450UMAD.pdf 2001-08-13 M997738588898 PSP 3 Jul 8, 2013 Reference Manual MPC7450UMAD: This errata describes corrections to the MPC7450 RISC Microprocessor Family Reference Manual, Rev.5. The MPC7450 is a PowerPC&#174; microprocessor built on Power Architecture&#174; technology. None /docs/en/reference-manual/MPC7450UMAD.pdf English documents 131855 None 500633505221135046 2022-12-07 N /docs/en/reference-manual/MPC7450UMAD.pdf MPC7450UMAD, Errata to the MPC7450 RISC Microprocessor Family Reference Manual, Rev. 5 - Reference Manual Addendum /docs/en/reference-manual/MPC7450UMAD.pdf documents 500633505221135046 Reference Manual N en None Y pdf 5.3 N N MPC7450UMAD, Errata to the MPC7450 RISC Microprocessor Family Reference Manual, Rev. 5 - Reference Manual Addendum 131.9 KB MPC7450UMAD N M997738588898 /docs/en/reference-manual/ALTIVECPEM.pdf 2000-08-17 I966578762196 PSP 4 Apr 17, 2006 Reference Manual The primary objective of this manual is to help programmers provide software that is compatible with processors that implement the PowerPC&#8482; architecture and the AltiVec&#8482; technology. This book describes how the AltiVec technology relates to the 32-bit portions of the PowerPC architecture. None /docs/en/reference-manual/ALTIVECPEM.pdf English documents 2571819 None 500633505221135046 2022-12-07 /docs/en/reference-manual/ALTIVECPEM.pdf AltiVec<sup>&#174;</sup> Technology Programming Environments Manual /docs/en/reference-manual/ALTIVECPEM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 3 N AltiVec<sup>&#174;</sup> Technology Programming Environments Manual 2.6 MB ALTIVECPEM N I966578762196 /secured/assets/documents/en/reference-manual/MPCFPE32B.pdf 2016-10-31 E966578690432 PSP 5 Oct 17, 2005 Reference Manual Programming Environments Manual for 32-Bit Implementations of the Power Architecture. Registration without Disclaimer /secured/assets/documents/en/reference-manual/MPCFPE32B.pdf English documents 6125455 None 500633505221135046 2022-12-07 Y /webapp/Download?colCode=MPCFPE32B Programming Environments Manual for 32-Bit Implementations of the Power Architecture /secured/assets/documents/en/reference-manual/MPCFPE32B.pdf documents 500633505221135046 Reference Manual N en Extended Y pdf 3 Y N Programming Environments Manual for 32-Bit Implementations of the Power Architecture 6.1 MB MPCFPE32B N E966578690432 /docs/en/reference-manual/MPC7450UM.pdf 2001-05-08 D989356432093 PSP 6 Jan 27, 2005 Reference Manual The MPC7450 implements the PowerPC architecture and is a reduced instruction set computer (RISC) microprocessor. The MPC7450 consists of a processor core, 32-Kbyte separate L1 instruction and data caches, a 256-Kbyte L2 cache (512-Kbyte for MPC7457 and 1 Mbyte for the MPC7448), and an internal L3 controller with tags that support a glueless backside L3 cache through a dedicated high-bandwidth interface. The MPC7441, MPC7445, MPC7447, MPC7447A, and MPC7448 do not support the L3 cache and the L3 interface. T None /docs/en/reference-manual/MPC7450UM.pdf English documents 7167550 None 500633505221135046 2022-12-07 /docs/en/reference-manual/MPC7450UM.pdf MPC7450 RISC Microprocessor Family Reference Manual /docs/en/reference-manual/MPC7450UM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 5 N MPC7450 RISC Microprocessor Family Reference Manual 7.2 MB MPC7450UM N D989356432093 /docs/en/reference-manual/MPC60XBUSRM.pdf 2001-07-23 A995913155484 PSP 7 Jan 14, 2004 Reference Manual User's Manual None /docs/en/reference-manual/MPC60XBUSRM.pdf English documents 3416811 None 500633505221135046 2022-12-07 /docs/en/reference-manual/MPC60XBUSRM.pdf The Bus Interface for 32-Bit Microprocessors that Implement the PowerPC Architecture /docs/en/reference-manual/MPC60XBUSRM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 0.1 N The Bus Interface for 32-Bit Microprocessors that Implement the PowerPC Architecture 3.4 MB MPC60XBUSRM N A995913155484 /docs/en/reference-manual/ALTIVECPIM.pdf 2000-08-17 C966578768976 PSP 8 Jun 1, 1999 Reference Manual ALTIVECPIM AltiVec Technology Programming Interface Manual None /docs/en/reference-manual/ALTIVECPIM.pdf English documents 9602187 None 500633505221135046 2022-12-07 /docs/en/reference-manual/ALTIVECPIM.pdf AltiVec<sup>&#174;</sup> Technology Programming Interface Manual /docs/en/reference-manual/ALTIVECPIM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 0 N AltiVec<sup>&#174;</sup> Technology Programming Interface Manual 9.6 MB ALTIVECPIM N C966578768976 Reliability and Quality Information 1 /docs/en/reliability-and-quality-information/XPC7445QUAL.pdf 2002-06-04 0zlDVvph PSP 33 Aug 1, 2003 Reliability and Quality Information None /docs/en/reliability-and-quality-information/XPC7445QUAL.pdf English documents 170745 None 506336137622222552 2022-12-07 /docs/en/reliability-and-quality-information/XPC7445QUAL.pdf XPC7445/7455 Microprocessor MOS-13 HiP6SOI Rev 3.4 Qualification Report /docs/en/reliability-and-quality-information/XPC7445QUAL.pdf documents 506336137622222552 Reliability and Quality Information N en None pdf 0 N XPC7445/7455 Microprocessor MOS-13 HiP6SOI Rev 3.4 Qualification Report 170.7 KB XPC7445QUAL N 0zlDVvph Supporting Information 1 /docs/en/supporting-information/PPCPVR.pdf 2001-04-20 S987785363960 PSP 34 Jul 11, 2005 Supporting Information None /docs/en/supporting-information/PPCPVR.pdf English documents 19904 None 371282830530968666 2022-12-07 /docs/en/supporting-information/PPCPVR.pdf NXP<sup>&#174;</sup> Semiconductors Host Processor Version Register Settings /docs/en/supporting-information/PPCPVR.pdf documents 371282830530968666 Supporting Information N en None Y pdf 18 N NXP<sup>&#174;</sup> Semiconductors Host Processor Version Register Settings 19.9 KB PPCPVR N S987785363960 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 34 documents

Compact List

Application Note (21)
Show All

Design Files

Quick reference to our design files types.

3 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history