MBC13916|General Purpose SiGe RF Amplifier | NXP Semiconductors

General Purpose SiGe:C RF Cascode Amplifier

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

  • Usable Frequency Range = 100 to 2500 MHz
  • 19 dB Typical Gain at 900 MHz, VCC = 2.7 V
  • NFmin (Device Level) = 0.9 dB @ 900 MHz
  • NFmin (Device Level) = 1.9 dB @ 1.9 GHz
  • 2.5 dBm Typical Output Power at 1.0 dB Gain Compression at 900 MHz, VCC = 2.7 V
  • 45 dB Typical Reverse Isolation (Device Level) at 900 MHz, VCC = 2.7 V
  • 4.7 mA Typical Bias Current at VCC = 2.7 V
  • 2.7 to 5.0 V Supply
  • Device Weight = 0.00642 g (Typ)
  • Industry Standard SOT-343R Package
  • MBC13916-350EVK for 350 MHz
  • MBC13916-900EVK for 900 MHz
  • MBC13916-1900EVK for 1900 MHz

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.