Expandable 5-Channel I²C-Bus Hub | NXP Semiconductors

Expandable 5-Channel I²C-Bus Hub

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
More

Product Details

Block Diagram

Choose a diagram:

PCA9518

PCA9518 Block Diagram

PCA9518D, PCA9518PW

Features

Key Features

  • Expandable 5 channel, bidirectional buffer
  • I²C-bus and SMBus compatible
  • Active HIGH individual repeater enable inputs
  • Open-drain input/outputs
  • Lock-up free operation
  • Supports arbitration and clock stretching across the repeater
  • Accommodates Standard-mode and Fast-mode I²C-bus devices and multiple controllers
  • Powered-off high-impedance I²C-bus pins
  • Operating supply voltage range of 3.0 V to 3.6 V
  • 5 V tolerant I²C-bus and enable pins
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Package offerings: SO20 and TSSOP20
  • The maximum system operating frequency may be less than 400 kHz because of the delays added by the repeater

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 11 documents

Compact List

Application Note (3)
  • AN262[AN262]
  • AN10216[AN10216]
  • AN255[AN255]
Data Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (1)
Training Presentation (1)
User Guide (3)
Show All

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.