User Guide (1)
-
KT12XS6UG, MC12XS6 Evaluation Boards - User Guide[KT12XS6UG]Getting Started
This eXtreme switch evaluation board demonstrates the capability of the MC25XS6300 as a 12 V triple high side switch product, that provides integrated control along with a large number of protective and diagnostic functions.
This product has been designed for truck, bus, and industrial applications. The low RDS(ON) channels (< 25 mOhm) control different load types; bulb lamps, solenoids, or DC motors. Control, device configuration, and diagnostics are performed through a 16-bit SPI (serial peripheral interface), allowing easy integration into existing applications. All three channels can be controlled individually by external/internal clock-signals or by direct inputs. Using the internal clock allows fully autonomous device operation.
KIT25XS6300EKEVB
Quick reference to our documentation types.
1 documents
Compact List
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.