Evaluation Kit - 34675, Single-cell Li-Ion Battery Charger

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Power Management

  • ±0.7% voltage accuracy and ±5% current accuracy over the -40 °C to 85 °C range
  • 4.85 V/10 mA linear regulator with 6.8 V input over-voltage protection threshold
  • 28 V maximum voltage for the power input with 6.8 V over-voltage protection threshold
  • Trickle charge for fully discharged batteries
  • Guaranteed maximum 1 A programmable CC-mode current

General Specifications

  • No external MOSFET, reverse-blocking diode, or current-sense resistor is required

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?