Dual-Supply Translating Transceiver (Open-Drain, Auto-Direction Sensing)

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Block Diagram

NTS0103 Block Diagram

NTS0103 Block Diagram

Features

  • Wide supply voltage range:
    • VCC(A): 1.65 V to 3.6 V and VCC(B): 2.3 V to 5.5 V
  • Maximum data rates:
    • Push-pull: 50 Mbps
  • IOFF circuitry provides partial Power-down mode operation
  • Inputs accept voltages up to 5.5 V
  • ESD protection:
    • HBM JESD22-A114E Class 2 exceeds 2500 V for A port
    • HBM JESD22-A114E Class 3B exceeds 8000 V for B port
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101E exceeds 1500 V
    • IEC61000-4-2 contact discharge exceeds 8000 V for B port
  • Latch-up performance exceeds 100 mA per JESD 78B Class II
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Target Applications

  • I²C/SMBus
  • UART
  • GPIO
N true 0 PSPNTS0103GU10en 3 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Packing Information Packing Information t935 1 en_US en_US en Data Sheet Data Sheet 1 1 2.0 English 1442060487310690163750 PSP 321.8 KB None None documents None 1442060487310690163750 /docs/en/data-sheet/NTS0103.pdf 321757 /docs/en/data-sheet/NTS0103.pdf NTS0103 documents N N 2016-10-08 Dual supply translating transceiver; open drain; auto direction sensing /docs/en/data-sheet/NTS0103.pdf /docs/en/data-sheet/NTS0103.pdf Data Sheet N 980000996212993340 2024-03-12 pdf N en Feb 16, 2017 980000996212993340 Data Sheet Y N Dual supply translating transceiver; open drain; auto direction sensing PDF Package Information Package Information 1 2 1.1 English 1455078649518704662763 PSP 150.1 KB None None documents None 1455078649518704662763 /docs/en/package-information/SOT1160-1.pdf 150058 /docs/en/package-information/SOT1160-1.pdf SOT1160-1 documents N N 2016-10-08 plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body /docs/en/package-information/SOT1160-1.pdf /docs/en/package-information/SOT1160-1.pdf Package Information N 302435339416912908 2024-03-12 pdf N en Jan 9, 2017 302435339416912908 Package Information Y N plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body PDF Packing Information Packing Information 1 3 1 English 1442131464672720692325 PSP 88.9 KB None None documents None 1442131464672720692325 /docs/en/packing/SOT1160-1_115.pdf 88850 /docs/en/packing/SOT1160-1_115.pdf SOT1160-1_115 documents N N 2013-04-17 Standard product orientation 12NC ending 115 /docs/en/packing/SOT1160-1_115.pdf /docs/en/packing/SOT1160-1_115.pdf Packing Information N 145666923842250347 2024-03-13 pdf N en Sep 30, 2020 145666923842250347 Packing Information Y N Standard product orientation 12NC ending 115 false 0 NTS0103GU10 downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/NTS0103.pdf 2016-10-08 1442060487310690163750 PSP 1 Feb 16, 2017 Data Sheet PDF None /docs/en/data-sheet/NTS0103.pdf English documents 321757 None 980000996212993340 2024-03-12 N /docs/en/data-sheet/NTS0103.pdf Dual supply translating transceiver; open drain; auto direction sensing /docs/en/data-sheet/NTS0103.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.0 N N Dual supply translating transceiver; open drain; auto direction sensing 321.8 KB NTS0103 N 1442060487310690163750 Package Information 1 /docs/en/package-information/SOT1160-1.pdf 2016-10-08 1455078649518704662763 PSP 2 Jan 9, 2017 Package Information PDF None /docs/en/package-information/SOT1160-1.pdf English documents 150058 None 302435339416912908 2024-03-12 N /docs/en/package-information/SOT1160-1.pdf plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body /docs/en/package-information/SOT1160-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body 150.1 KB SOT1160-1 N 1455078649518704662763 Packing Information 1 /docs/en/packing/SOT1160-1_115.pdf 2013-04-17 1442131464672720692325 PSP 3 Sep 30, 2020 Packing Information None /docs/en/packing/SOT1160-1_115.pdf English documents 88850 None 145666923842250347 2024-03-13 N /docs/en/packing/SOT1160-1_115.pdf Standard product orientation 12NC ending 115 /docs/en/packing/SOT1160-1_115.pdf documents 145666923842250347 Packing Information N en None Y pdf 1 N N Standard product orientation 12NC ending 115 88.9 KB SOT1160-1_115 N 1442131464672720692325 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?