Dual receiver down mixer | NXP Semiconductors

Dual Receiver Down Mixer

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

Key Features

  • 700 MHz to 950 MHz frequency operating range
  • Conversion gain 8 dB in the 900 MHz band
  • 13 dBm input power at 1 dB gain compression point
  • 26 dBm input third order intercept point
  • 10 dB typical small signal noise figure
  • Integrated active biasing
  • 5 V single supply operation
  • Independent power-down hardware control pins per mixer
  • Low bias current in Power-down mode
  • Matched 50 Ω single-ended RF and LO input impedance
  • ESD protection at all pins
N true 0 PSPBGX7220HNen 2 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 en_US en_US en Data Sheet Data Sheet 1 1 1.0 English 1442052082509723060436 PSP 2.3 MB None None documents None 1442052082509723060436 /docs/en/data-sheet/BGX7220.pdf 2286631 /docs/en/data-sheet/BGX7220.pdf BGX7220 documents N N 2012-08-08 ARCHIVED - Dual Receiver Down Mixer /docs/en/data-sheet/BGX7220.pdf /docs/en/data-sheet/BGX7220.pdf Data Sheet N 980000996212993340 2024-02-27 pdf N en Aug 8, 2012 980000996212993340 Data Sheet Y N ARCHIVED - Dual Receiver Down Mixer Package Information Package Information 1 2 0 English 1455078626933716077647 PSP 273.9 KB None None documents None 1455078626933716077647 /docs/en/package-information/SOT1092-2.pdf 273912 /docs/en/package-information/SOT1092-2.pdf SOT1092-2 documents N N 2016-10-08 plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; body 6 x 6 x 0.85 mm /docs/en/package-information/SOT1092-2.pdf /docs/en/package-information/SOT1092-2.pdf Package Information N 302435339416912908 2024-03-12 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; body 6 x 6 x 0.85 mm false 0 BGX7220HN downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/BGX7220.pdf 2012-08-08 1442052082509723060436 PSP 1 Aug 8, 2012 Data Sheet None /docs/en/data-sheet/BGX7220.pdf English documents 2286631 None 980000996212993340 2024-02-27 N /docs/en/data-sheet/BGX7220.pdf ARCHIVED - Dual Receiver Down Mixer /docs/en/data-sheet/BGX7220.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.0 N N ARCHIVED - Dual Receiver Down Mixer 2.3 MB BGX7220 N 1442052082509723060436 Package Information 1 /docs/en/package-information/SOT1092-2.pdf 2016-10-08 1455078626933716077647 PSP 2 Feb 8, 2016 Package Information None /docs/en/package-information/SOT1092-2.pdf English documents 273912 None 302435339416912908 2024-03-12 N /docs/en/package-information/SOT1092-2.pdf plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; body 6 x 6 x 0.85 mm /docs/en/package-information/SOT1092-2.pdf documents 302435339416912908 Package Information N en None Y pdf 0 N N plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; body 6 x 6 x 0.85 mm 273.9 KB SOT1092-2 N 1455078626933716077647 true Y Products

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history