Auto direction sensing dual supply | NXP Semiconductors

Auto direction sensing dual supply

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

NTB0101A Block Diagram

NTB0101A Block Diagram

Features

  • Wide supply voltage range:
    • VCC(A): 1.2 V to 3.6 V and VCC(B): 1.65 V to 5.5 V
  • IOFF circuitry provides partial power-down mode operation
  • Inputs accept voltages up to 5.5 V
  • ESD protection:
    • HBM JESD22-A114E Class 2 exceeds 2500 V for port A
    • HBM JESD22-A114E Class 3B exceeds 15000 V for port B
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101E exceeds 1500 V
  • Latch-up performance exceeds 100 mA per JESD 78B Class II
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C
  • Design Files

    Quick reference to our design files types.

    1 design file

    Support

    What do you need help with?