NCX8200UK | Audio Jack Configuration Switch Matrix | NXP Semiconductors

Audio Jack Configuration Switch Matrix

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Block Diagram

NCX8200

NCX8200 Block Diagram

Features

Key Features

  • AHJ and OMTP headset jack pinout support
  • Low supply current
  • Sense path to GND for quasi differential amplifier configuration
  • Low THD and noise microphone pass through channel
  • Ultra low RDSon of ground and sense switches
  • High power supply ripple rejection
  • ESD protection: HBM JEDEC JDS-001 Class 3B exceeds 8 kV
  • Operating ambient temperature: -40 °C to +85 °C
  • 1.22 mm × 1.22 mm × 0.5 mm WLCSP9 package

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.