Application Development System for MPC8560 | NXP Semiconductors

Application Development System for MPC8560

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Memory

  • 16 MB of soldered onboard programmable flash memory
  • 2 MB of soldered onboard ZBT SRAM memory (166 MHz)
  • 64 MB of soldered onboard SDRAM memory (with ECC)

Connectivity

  • Two 10/100/1000 Base-T Ethernet ports
  • Two 10/100 Base-T Ethernet ports
  • Two 155 Mbit/s optical ATM ports
  • Three PCI slots (3.3 V, up to 66 MHz, 32/64-bit)
  • One PCI/PCI-X slot (3.3 V, PCI-X-66/133, 32/64-bit)
  • One HMZd connector for parallel RapidIO (used with the PCI/PCI-X slot to provide a HiP card slot)
  • Two CPM expansion connectors
  • One DDR-I DIMM slot (184-pin)
  • Two RS-232 serial ports

Debug

  • One JTAG TAP connection
  • Logic analyzer connectors for debug
  • 256 kB I2C Boot EEPROM
N true 0 TSPMPC8560ADSen 6 Application Note Application Note t789 1 Reference Manual Reference Manual t877 5 en_US en_US en Reference Manual Reference Manual 5 1 1.4 English This errata describes corrections to the MPC8560 reference manual, Rev. 1. 1087920435080705525169 TSP 527.2 KB None None documents None 1087920435080705525169 /docs/en/reference-manual/MPC8560RMAD.pdf 527229 /docs/en/reference-manual/MPC8560RMAD.pdf MPC8560RMAD documents N 2004-06-22 Errata to the MPC8560 PowerQUICC<sup>&#174;</sup> III Integrated Communications Processor Reference Manual, Rev. 1 /docs/en/reference-manual/MPC8560RMAD.pdf /docs/en/reference-manual/MPC8560RMAD.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Feb 10, 2010 500633505221135046 Reference Manual N N Errata to the MPC8560 PowerQUICC<sup>&#174;</sup> III Integrated Communications Processor Reference Manual, Rev. 1 2 1 English The primary objective of this user&#8217;s manual is to describe the functionality of the e500 embedded microprocessor core for software and hardware developers. The e500 processor core is a low-power implementation of the family of reduced instruction set computing (RISC) embedded processors that implement the Book E definition of the PowerPC architecture. The e500 is a 32-bit implementation of the Book E architecture using the lower words in the 64-bit general-purpose registers (GPRs). 111qmdXB TSP 5.7 MB None None documents None 111qmdXB /docs/en/reference-manual/E500CORERM.pdf 5707515 /docs/en/reference-manual/E500CORERM.pdf E500CORERM documents N 2016-10-31 PowerPC ™ e500 Core Family - Reference Manual /docs/en/reference-manual/E500CORERM.pdf /docs/en/reference-manual/E500CORERM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en May 11, 2005 500633505221135046 Reference Manual N PowerPC ™ e500 Core Family - Reference Manual 3 1 English MPC8560 PowerQUICC<sup>&#174;</sup> III Integrated Communications Processor Reference Manual 1069435329313720198891 TSP 12.6 MB None None documents None 1069435329313720198891 /docs/en/reference-manual/MPC8560RM.pdf 12587591 /docs/en/reference-manual/MPC8560RM.pdf MPC8560RM documents N 2003-11-21 MPC8560 Reference Manual /docs/en/reference-manual/MPC8560RM.pdf /docs/en/reference-manual/MPC8560RM.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Sep 8, 2004 500633505221135046 Reference Manual Y N MPC8560 Reference Manual 4 0.6 English This document defines a technical specification for the MPC8560/MPC8540 ADS; this development board will be used to verify the operation of the MPC8560 and MPC8540 integrated communications processors. 1094846218349705784446 TSP 1.2 MB None None documents None 1094846218349705784446 /docs/en/reference-manual/MPC8560ADSUG.pdf 1151443 /docs/en/reference-manual/MPC8560ADSUG.pdf MPC8560ADSUG documents N 2004-09-10 MPC8560/MPC8540 Power QUICC III ADS Board Users Guide /docs/en/reference-manual/MPC8560ADSUG.pdf /docs/en/reference-manual/MPC8560ADSUG.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Jun 4, 2004 500633505221135046 Reference Manual N N MPC8560/MPC8540 Power QUICC III ADS Board Users Guide 5 1.0 English e500 application binary interface user's guide 111qmW79 TSP 5.8 MB None None documents None 111qmW79 /docs/en/reference-manual/E500ABIUG.pdf 5780945 /docs/en/reference-manual/E500ABIUG.pdf E500ABIUG documents N 2003-03-24 PowerPC e500 Application Binary Interface User's Guide /docs/en/reference-manual/E500ABIUG.pdf /docs/en/reference-manual/E500ABIUG.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Mar 24, 2003 500633505221135046 Reference Manual Y N PowerPC e500 Application Binary Interface User's Guide Application Note Application Note 1 6 0 English AN2665: This application note provides information to programmers so that they may write optimal code for the PowerPC ? e500 embedded microprocessor cores. The e500 core implements the Book E version of the PowerPC architecture. In addition, the e500 core adheres to the NXP Book E implementation standards (EIS). These standards were developed to ensure consistency among NXP?s Book E implementations. 1112972998032717039588 TSP 799.6 KB None None documents None 1112972998032717039588 /docs/en/application-note/AN2665.pdf 799625 /docs/en/application-note/AN2665.pdf AN2665 documents N 2016-10-31 AN2665, e500 Software Optimization Guide (eSOG) - Application Notes /docs/en/application-note/AN2665.pdf /docs/en/application-note/AN2665.pdf Application Note N 645036621402383989 2022-12-07 pdf en Apr 8, 2005 645036621402383989 Application Note N AN2665, e500 Software Optimization Guide (eSOG) - Application Notes false 0 MPC8560ADS downloads en true 0 Y TSP Application Note 1 /docs/en/application-note/AN2665.pdf 2016-10-31 1112972998032717039588 TSP 6 Apr 8, 2005 Application Note AN2665: This application note provides information to programmers so that they may write optimal code for the PowerPC ? e500 embedded microprocessor cores. The e500 core implements the Book E version of the PowerPC architecture. In addition, the e500 core adheres to the NXP Book E implementation standards (EIS). These standards were developed to ensure consistency among NXP?s Book E implementations. None /docs/en/application-note/AN2665.pdf English documents 799625 None 645036621402383989 2022-12-07 /docs/en/application-note/AN2665.pdf AN2665, e500 Software Optimization Guide (eSOG) - Application Notes /docs/en/application-note/AN2665.pdf documents 645036621402383989 Application Note N en None pdf 0 N AN2665, e500 Software Optimization Guide (eSOG) - Application Notes 799.6 KB AN2665 N 1112972998032717039588 Reference Manual 5 /docs/en/reference-manual/MPC8560RMAD.pdf 2004-06-22 1087920435080705525169 TSP 1 Feb 10, 2010 Reference Manual This errata describes corrections to the MPC8560 reference manual, Rev. 1. None /docs/en/reference-manual/MPC8560RMAD.pdf English documents 527229 None 500633505221135046 2022-12-07 /docs/en/reference-manual/MPC8560RMAD.pdf Errata to the MPC8560 PowerQUICC<sup>&#174;</sup> III Integrated Communications Processor Reference Manual, Rev. 1 /docs/en/reference-manual/MPC8560RMAD.pdf documents 500633505221135046 Reference Manual N en None N pdf 1.4 N Errata to the MPC8560 PowerQUICC<sup>&#174;</sup> III Integrated Communications Processor Reference Manual, Rev. 1 527.2 KB MPC8560RMAD N 1087920435080705525169 /docs/en/reference-manual/E500CORERM.pdf 2016-10-31 111qmdXB TSP 2 May 11, 2005 Reference Manual The primary objective of this user&#8217;s manual is to describe the functionality of the e500 embedded microprocessor core for software and hardware developers. The e500 processor core is a low-power implementation of the family of reduced instruction set computing (RISC) embedded processors that implement the Book E definition of the PowerPC architecture. The e500 is a 32-bit implementation of the Book E architecture using the lower words in the 64-bit general-purpose registers (GPRs). None /docs/en/reference-manual/E500CORERM.pdf English documents 5707515 None 500633505221135046 2022-12-07 /docs/en/reference-manual/E500CORERM.pdf PowerPC ™ e500 Core Family - Reference Manual /docs/en/reference-manual/E500CORERM.pdf documents 500633505221135046 Reference Manual N en None pdf 1 N PowerPC ™ e500 Core Family - Reference Manual 5.7 MB E500CORERM N 111qmdXB /docs/en/reference-manual/MPC8560RM.pdf 2003-11-21 1069435329313720198891 TSP 3 Sep 8, 2004 Reference Manual MPC8560 PowerQUICC<sup>&#174;</sup> III Integrated Communications Processor Reference Manual None /docs/en/reference-manual/MPC8560RM.pdf English documents 12587591 None 500633505221135046 2022-12-07 /docs/en/reference-manual/MPC8560RM.pdf MPC8560 Reference Manual /docs/en/reference-manual/MPC8560RM.pdf documents 500633505221135046 Reference Manual N en None Y pdf 1 N MPC8560 Reference Manual 12.6 MB MPC8560RM N 1069435329313720198891 /docs/en/reference-manual/MPC8560ADSUG.pdf 2004-09-10 1094846218349705784446 TSP 4 Jun 4, 2004 Reference Manual This document defines a technical specification for the MPC8560/MPC8540 ADS; this development board will be used to verify the operation of the MPC8560 and MPC8540 integrated communications processors. None /docs/en/reference-manual/MPC8560ADSUG.pdf English documents 1151443 None 500633505221135046 2022-12-07 /docs/en/reference-manual/MPC8560ADSUG.pdf MPC8560/MPC8540 Power QUICC III ADS Board Users Guide /docs/en/reference-manual/MPC8560ADSUG.pdf documents 500633505221135046 Reference Manual N en None N pdf 0.6 N MPC8560/MPC8540 Power QUICC III ADS Board Users Guide 1.2 MB MPC8560ADSUG N 1094846218349705784446 /docs/en/reference-manual/E500ABIUG.pdf 2003-03-24 111qmW79 TSP 5 Mar 24, 2003 Reference Manual e500 application binary interface user's guide None /docs/en/reference-manual/E500ABIUG.pdf English documents 5780945 None 500633505221135046 2022-12-07 /docs/en/reference-manual/E500ABIUG.pdf PowerPC e500 Application Binary Interface User's Guide /docs/en/reference-manual/E500ABIUG.pdf documents 500633505221135046 Reference Manual N en None Y pdf 1.0 N PowerPC e500 Application Binary Interface User's Guide 5.8 MB E500ABIUG N 111qmW79 true Y Tools

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (1)
Reference Manual (5)

Support

What do you need help with?

Recently viewed products

View or edit your browsing history