MMRF1007H|965-1215 MHz, 1000 W, 50 V | NXP Semiconductors

965-1215 MHz, 1000 W, 50 V Lateral N-Channel Broadband RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Typical Pulse Performance: VDD = 50 Vdc, IDQ = 150 mA, Pout = 1000 W Peak (100 W Avg.), f = 1030 MHz, Pulse Width = 128 µsec, Duty Cycle = 10%
    Power Gain: 20 dB
    Drain Efficiency: 56%
  • Capable of Handling 5:1 VSWR, @ 50 Vdc, 1030 MHz, 1000 W Peak Power
  • Characterized with Series Equivalent Large–Signal Impedance Parameters
  • Internally Matched for Ease of Use
  • Qualified Up to a Maximum of 50 VDD Operation
  • Integrated ESD Protection
  • Designed for Push-Pull Operation
  • Greater Negative Gate-Source Voltage Range for Improved Class C Operation
  • RoHS Compliant
  • In Tape and Reel. R5 Suffix = 50 Units, 56 mm Tape Width, 13-inch Reel.

Buy/Parametrics

1 result

Exclude 1 NRND

Order

CAD Model

Status

Not Recommended for New Designs

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Support

What do you need help with?

Recently viewed products

View or edit your browsing history