MRF8S9100H|920-960 MHz, 72 W CW, 28 V | NXP Semiconductors

920-960 MHz, 72 W CW, 28 V GSM, GSM EDGE Lateral N-Channel RF Power MOSFETs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Tables

900 MHz

Typical GSM Performance: VDD = 28 Volts, IDQ = 500 mA, Pout = 72 Watts CW
Frequency Gps
(dB)
ηD
(%)
920 MHz19.351.6
940 MHz19.352.9
960 MHz19.154.1
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 940 MHz, 133 Watts CW Output Power (3 dB Input Overdrive from Rated Pout)
  • Typical Pout @ 1 dB Compression Point 108 Watts CW

900 MHz

Typical GSM EDGE Performance: VDD = 28 Volts, IDQ = 700 mA, Pout = 45 Watts Avg.
Frequency Gps
(dB)
ηD
(%)
SR1
@ 400 kHz
(dBc)
SR2
@ 600 kHz
(dBc)
EVM
(% rms)
920 MHz19.143–64.1–74.51.8
940 MHz19.144–63.6–74.62.0
960 MHz19.045–62.8–75.12.3
N true 0 PSPMRF8S9100Hen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 1 English Designed for GSM and GSM EDGE base station applications with frequencies from 865 to 960 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. 1254258498624710651380 PSP 496.1 KB None None documents None 1254258498624710651380 /docs/en/data-sheet/MRF8S9100H.pdf 496120 /docs/en/data-sheet/MRF8S9100H.pdf MRF8S9100H documents N N 2016-10-31 ARCHIVED - MRF8S9100HR3, MRF8S9100HSR3 920-960 MHz, 72 W CW, 28 V GSM, GSM EDGE Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8S9100H.pdf /docs/en/data-sheet/MRF8S9100H.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Oct 7, 2010 980000996212993340 Data Sheet Y N ARCHIVED - MRF8S9100HR3, MRF8S9100HSR3 920-960 MHz, 72 W CW, 28 V GSM, GSM EDGE Lateral N-Channel RF Power MOSFETs false 0 MRF8S9100H downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MRF8S9100H.pdf 2016-10-31 1254258498624710651380 PSP 1 Oct 7, 2010 Data Sheet Designed for GSM and GSM EDGE base station applications with frequencies from 865 to 960 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. None /docs/en/data-sheet/MRF8S9100H.pdf English documents 496120 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MRF8S9100H.pdf ARCHIVED - MRF8S9100HR3, MRF8S9100HSR3 920-960 MHz, 72 W CW, 28 V GSM, GSM EDGE Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8S9100H.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N ARCHIVED - MRF8S9100HR3, MRF8S9100HSR3 920-960 MHz, 72 W CW, 28 V GSM, GSM EDGE Lateral N-Channel RF Power MOSFETs 496.1 KB MRF8S9100H N 1254258498624710651380 true Y Products

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history