MRF8S9202N|920-960 MHz, 58 W Avg, 28 V | NXP Semiconductors

920-960 MHz, 58 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFET

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Table

900 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ = 1300 mA, Pout = 58 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
920 MHz19.036.36.3–38.2
940 MHz19.137.26.2–38.0
960 MHz18.937.36.1–37.1
  • Capable of Handling 7:1 VSWR, @ 32 Vdc, 920 MHz, 290 Watts CW Output Power (3 dB Input Overdrive from Rated Pout), Designed for Enhanced Ruggedness
  • Typical Pout @ 1 dB Compression Point 200 Watts CW
N true 0 PSPMRF8S9202Nen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 1 English Designed for CDMA base station applications with frequencies from 920 to 960 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. 1293048297711714236409 PSP 805.3 KB None None documents None 1293048297711714236409 /docs/en/data-sheet/MRF8S9202N.pdf 805285 /docs/en/data-sheet/MRF8S9202N.pdf MRF8S9202N documents N N 2016-10-31 ARCHIVED - MRF8S9202NR3, MRF8S9202GNR3 920-960 MHz, 58 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8S9202N.pdf /docs/en/data-sheet/MRF8S9202N.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Feb 2, 2012 980000996212993340 Data Sheet Y N ARCHIVED - MRF8S9202NR3, MRF8S9202GNR3 920-960 MHz, 58 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs false 0 MRF8S9202N downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MRF8S9202N.pdf 2016-10-31 1293048297711714236409 PSP 1 Feb 2, 2012 Data Sheet Designed for CDMA base station applications with frequencies from 920 to 960 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. None /docs/en/data-sheet/MRF8S9202N.pdf English documents 805285 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MRF8S9202N.pdf ARCHIVED - MRF8S9202NR3, MRF8S9202GNR3 920-960 MHz, 58 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8S9202N.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N ARCHIVED - MRF8S9202NR3, MRF8S9202GNR3 920-960 MHz, 58 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFETs 805.3 KB MRF8S9202N N 1293048297711714236409 true Y Products

Documentation

Quick reference to our documentation types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history