MRF8S9170N|920-960 MHz, 50 W Avg, 28 V | NXP Semiconductors

920-960 MHz, 50 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFET

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Table

900 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ = 1000 mA, Pout = 50 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
920 MHz19.336.56.0–36.6
940 MHz19.136.16.1–36.7
960 MHz18.936.06.0–36.1
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 940 MHz, 250 Watts CW Output Power (3 dB Input Overdrive from Rated Pout), Designed for Enhanced Ruggedness
  • Typical Pout @ 1 dB Compression Point 177 Watts CW
N true 0 PSPMRF8S9170Nen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 1 English Designed for CDMA base station applications with frequencies from 920 to 960 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. 1254346008936690606979 PSP 469.3 KB None None documents None 1254346008936690606979 /docs/en/data-sheet/MRF8S9170N.pdf 469279 /docs/en/data-sheet/MRF8S9170N.pdf MRF8S9170N documents N N 2016-10-31 ARCHIVED - MRF8S9170NR3 920-960 MHz, 50 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFET /docs/en/data-sheet/MRF8S9170N.pdf /docs/en/data-sheet/MRF8S9170N.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en May 19, 2010 980000996212993340 Data Sheet Y N ARCHIVED - MRF8S9170NR3 920-960 MHz, 50 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFET false 0 MRF8S9170N downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MRF8S9170N.pdf 2016-10-31 1254346008936690606979 PSP 1 May 19, 2010 Data Sheet Designed for CDMA base station applications with frequencies from 920 to 960 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. None /docs/en/data-sheet/MRF8S9170N.pdf English documents 469279 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MRF8S9170N.pdf ARCHIVED - MRF8S9170NR3 920-960 MHz, 50 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFET /docs/en/data-sheet/MRF8S9170N.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N ARCHIVED - MRF8S9170NR3 920-960 MHz, 50 W Avg., 28 V Single W-CDMA Lateral N-Channel RF Power MOSFET 469.3 KB MRF8S9170N N 1254346008936690606979 true Y Products

Documentation

Quick reference to our documentation types.

1 document

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history