9-18V Four Output, Multi-Purpose Switching Power Supply

Roll over image to zoom in

N true 0 PSPMC34700en 8 Application Note Application Note t789 5 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 User Guide User Guide t792 1 en_US 6 1 9.0 English Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. 112GNLnm PSP 9.3 MB None None documents None 112GNLnm /docs/en/application-note/AN1902.pdf 9332633 /docs/en/application-note/AN1902.pdf AN1902 N N 2016-10-31 AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf /docs/en/application-note/AN1902.pdf Application Note N Y 645036621402383989 2023-06-08 pdf N en Mar 30, 2021 Application Note t789 Application Note Application Note Y N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 2 0 English AN3592SW.zip /docs/en/application-note-software/AN3592SW.zip /docs/en/application-note-software/AN3592SW.zip In the future, low power consumption will become more and more important in a wide range of electronic appliances. Thus power conversion must be realized with as high a level of efficiency as possible. Many of those appliances, like set top boxes (STB), TV sets, and others, stay in standby mode if not used. The power consumption must also be as low as possible. NXP Semiconductors brings a comprehensive solution that combines high efficiency of the DC/DC conversion in run mode with very low power consum 1202332346247721098123 PSP 685.3 KB None None documents None 1202332346247721098123 /docs/en/application-note/AN3592.pdf 685344 /docs/en/application-note/AN3592.pdf AN3592 N 2008-02-06 Low Power Management Unit with MC34700 /docs/en/application-note/AN3592.pdf /docs/en/application-note/AN3592.pdf Application Note N Y 645036621402383989 2022-12-07 pdf en Feb 6, 2008 Application Note t789 Application Note Application Note Y N Low Power Management Unit with MC34700 3 5.0 English The 34700 is a compact, high efficiency, power supply, with on-chip power MOSFETs, Archived content is no longer updated and is made available for historical reference only 1207757382270717058414 PSP 3.1 MB None None documents None 1207757382270717058414 /docs/en/data-sheet/MC34700.pdf 3148754 /docs/en/data-sheet/MC34700.pdf MC34700 N 2017-09-16 MC34700, 9 to 18V, Quad Output Integrated MOSFET Power Supply /docs/en/data-sheet/MC34700.pdf /docs/en/data-sheet/MC34700.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf en Oct 12, 2009 Data Sheet t520 Data Sheet Data Sheet N MC34700, 9 to 18V, Quad Output Integrated MOSFET Power Supply 4 1 English The MC34700 is a 9-18V quad-output integrated MOSFET power supply. Archived content is no longer updated and is made available for historical reference only. 1208533759100726475739 PSP 680.0 KB None None documents None 1208533759100726475739 /docs/en/fact-sheet/MC34700FS.pdf 679986 /docs/en/fact-sheet/MC34700FS.pdf MC34700FS N N 2016-10-31 MC34700FS, 9.0 to 18V quad-output power supply /docs/en/fact-sheet/MC34700FS.pdf /docs/en/fact-sheet/MC34700FS.pdf Fact Sheet N Y 736675474163315314 2022-12-07 pdf N en Jul 25, 2008 Fact Sheet t523 Fact Sheet Fact Sheet Y N MC34700FS, 9.0 to 18V quad-output power supply 5 1.0 English The MC34700 is a multi-rail power supply IC, consisting of three switch-mode power supplies (SMPS, also known as DC/DC converters), and one low-dropout (LDO) regulator. Archived content is no longer updated and is made available for historical reference only. 1290181926523744118194 PSP 764.5 KB None None documents None 1290181926523744118194 /docs/en/application-note/AN4067.pdf 764460 /docs/en/application-note/AN4067.pdf AN4067 N 2016-10-31 AN4067, Selecting L and C Components in the Power Stage of the MC34700 Switching Regulators /docs/en/application-note/AN4067.pdf /docs/en/application-note/AN4067.pdf Application Note N Y 645036621402383989 2022-12-07 pdf en Nov 19, 2010 Application Note t789 Application Note Application Note N AN4067, Selecting L and C Components in the Power Stage of the MC34700 Switching Regulators 6 1.0 English The MC34700 is a multi-rail power supply IC, consisting of three switch-mode power supplies (SMPS, also known as DC/DC converters), and one low-dropout (LDO) regulator. Archived content is no longer updated and is made available for historical reference only. 1290181926942725957670 PSP 716.7 KB None None documents None 1290181926942725957670 /docs/en/application-note/AN4066.pdf 716712 /docs/en/application-note/AN4066.pdf AN4066 N 2016-10-31 AN4066, Determining the Maximum Output Current for the MC34700 Switching Regulators /docs/en/application-note/AN4066.pdf /docs/en/application-note/AN4066.pdf Application Note N Y 645036621402383989 2022-12-07 pdf en Nov 19, 2010 Application Note t789 Application Note Application Note N AN4066, Determining the Maximum Output Current for the MC34700 Switching Regulators false en_US en Application Note Application Note 1 7 1.0 English This document presents the main concepts behind the wheel location algorithm of the KWL software. The document details the approach used and explains how this led to the current implementation. 1485456925034706793334 PSP 6.7 MB Registration without Disclaimer None documents Extended 1485456925034706793334 /secured/assets/documents/en/application-note/AN5322.pdf 6749797 /secured/assets/documents/en/application-note/AN5322.pdf AN5322 documents Y N 2017-01-26 AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note /webapp/Download?colCode=AN5322 /secured/assets/documents/en/application-note/AN5322.pdf Application Note N 645036621402383989 2024-01-19 pdf Y en Jan 25, 2017 645036621402383989 Application Note Y N AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note User Guide User Guide 1 8 1.0 English The MC34700 is a four output DC to DC regulator for multi-rail applications. The Evaluation Board is designed to provide the user with the ability to configure the part using a single 9V to 18V input supply, a dual supply, or with each regulator supplied individually. 1233173419856689227288 PSP 569.3 KB None None documents None 1233173419856689227288 /docs/en/user-guide/KT34700UG.pdf 569321 /docs/en/user-guide/KT34700UG.pdf KT34700UG documents N 2009-01-29 KIT34700EPEVBE, Evaluation Board - User Guide /docs/en/user-guide/KT34700UG.pdf /docs/en/user-guide/KT34700UG.pdf User Guide N 132339537837198660 2023-06-19 pdf en Jul 15, 2008 132339537837198660 User Guide Y N KIT34700EPEVBE, Evaluation Board - User Guide false 0 MC34700 downloads en true 1 Y PSP Application Note 5 /secured/assets/documents/en/application-note/AN5322.pdf 2017-01-26 1485456925034706793334 PSP 7 Jan 25, 2017 Application Note This document presents the main concepts behind the wheel location algorithm of the KWL software. The document details the approach used and explains how this led to the current implementation. Registration without Disclaimer /secured/assets/documents/en/application-note/AN5322.pdf English documents 6749797 None 645036621402383989 2024-01-19 Y /webapp/Download?colCode=AN5322 AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note /secured/assets/documents/en/application-note/AN5322.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1.0 Y N AN5322: TPMS Wheel Location Introduction and Main Concepts Application Note 6.7 MB AN5322 N 1485456925034706793334 /docs/en/application-note/AN1902.pdf 2016-10-31 112GNLnm PSP 1 Mar 30, 2021 Application Note Application Note Provides Assembly guidelines for QFN and SON packages handling and board mounting. Including recommendations for printed-circuit board (PCB) design, soldering, and rework. NOTE: combined with AN10365. None /docs/en/application-note/AN1902.pdf English 9332633 None Application Note 2023-06-08 N /docs/en/application-note/AN1902.pdf AN1902: Assembly Guidelines for QFN and SON Packages Application Note /docs/en/application-note/AN1902.pdf documents 645036621402383989 Application Note N Y en None Y t789 pdf 9.0 N N AN1902: Assembly Guidelines for QFN and SON Packages Application Note 9.3 MB AN1902 N 112GNLnm /docs/en/application-note/AN3592.pdf 2008-02-06 1202332346247721098123 PSP 2 Feb 6, 2008 Application Note Application Note In the future, low power consumption will become more and more important in a wide range of electronic appliances. Thus power conversion must be realized with as high a level of efficiency as possible. Many of those appliances, like set top boxes (STB), TV sets, and others, stay in standby mode if not used. The power consumption must also be as low as possible. NXP Semiconductors brings a comprehensive solution that combines high efficiency of the DC/DC conversion in run mode with very low power consum None /docs/en/application-note/AN3592.pdf English 685344 None Application Note 2022-12-07 /docs/en/application-note/AN3592.pdf Low Power Management Unit with MC34700 /docs/en/application-note/AN3592.pdf documents 645036621402383989 Application Note N Y en None Y t789 pdf 0 N Low Power Management Unit with MC34700 685.3 KB AN3592 N 1202332346247721098123 /docs/en/application-note/AN4067.pdf 2016-10-31 1290181926523744118194 PSP 5 Nov 19, 2010 Application Note Application Note The MC34700 is a multi-rail power supply IC, consisting of three switch-mode power supplies (SMPS, also known as DC/DC converters), and one low-dropout (LDO) regulator. Archived content is no longer updated and is made available for historical reference only. None /docs/en/application-note/AN4067.pdf English 764460 None Application Note 2022-12-07 /docs/en/application-note/AN4067.pdf AN4067, Selecting L and C Components in the Power Stage of the MC34700 Switching Regulators /docs/en/application-note/AN4067.pdf documents 645036621402383989 Application Note N Y en None t789 pdf 1.0 N AN4067, Selecting L and C Components in the Power Stage of the MC34700 Switching Regulators 764.5 KB AN4067 N 1290181926523744118194 /docs/en/application-note/AN4066.pdf 2016-10-31 1290181926942725957670 PSP 6 Nov 19, 2010 Application Note Application Note The MC34700 is a multi-rail power supply IC, consisting of three switch-mode power supplies (SMPS, also known as DC/DC converters), and one low-dropout (LDO) regulator. Archived content is no longer updated and is made available for historical reference only. None /docs/en/application-note/AN4066.pdf English 716712 None Application Note 2022-12-07 /docs/en/application-note/AN4066.pdf AN4066, Determining the Maximum Output Current for the MC34700 Switching Regulators /docs/en/application-note/AN4066.pdf documents 645036621402383989 Application Note N Y en None t789 pdf 1.0 N AN4066, Determining the Maximum Output Current for the MC34700 Switching Regulators 716.7 KB AN4066 N 1290181926942725957670 Data Sheet 1 /docs/en/data-sheet/MC34700.pdf 2017-09-16 1207757382270717058414 PSP 3 Oct 12, 2009 Data Sheet Data Sheet The 34700 is a compact, high efficiency, power supply, with on-chip power MOSFETs, Archived content is no longer updated and is made available for historical reference only None /docs/en/data-sheet/MC34700.pdf English 3148754 None Data Sheet 2022-12-07 /docs/en/data-sheet/MC34700.pdf MC34700, 9 to 18V, Quad Output Integrated MOSFET Power Supply /docs/en/data-sheet/MC34700.pdf documents 980000996212993340 Data Sheet N Y en None t520 pdf 5.0 N MC34700, 9 to 18V, Quad Output Integrated MOSFET Power Supply 3.1 MB MC34700 N 1207757382270717058414 Fact Sheet 1 /docs/en/fact-sheet/MC34700FS.pdf 2016-10-31 1208533759100726475739 PSP 4 Jul 25, 2008 Fact Sheet Fact Sheet The MC34700 is a 9-18V quad-output integrated MOSFET power supply. Archived content is no longer updated and is made available for historical reference only. None /docs/en/fact-sheet/MC34700FS.pdf English 679986 None Fact Sheet 2022-12-07 N /docs/en/fact-sheet/MC34700FS.pdf MC34700FS, 9.0 to 18V quad-output power supply /docs/en/fact-sheet/MC34700FS.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 1 N N MC34700FS, 9.0 to 18V quad-output power supply 680.0 KB MC34700FS N 1208533759100726475739 User Guide 1 /docs/en/user-guide/KT34700UG.pdf 2009-01-29 1233173419856689227288 PSP 8 Jul 15, 2008 User Guide The MC34700 is a four output DC to DC regulator for multi-rail applications. The Evaluation Board is designed to provide the user with the ability to configure the part using a single 9V to 18V input supply, a dual supply, or with each regulator supplied individually. None /docs/en/user-guide/KT34700UG.pdf English documents 569321 None 132339537837198660 2023-06-19 /docs/en/user-guide/KT34700UG.pdf KIT34700EPEVBE, Evaluation Board - User Guide /docs/en/user-guide/KT34700UG.pdf documents 132339537837198660 User Guide N en None Y pdf 1.0 N KIT34700EPEVBE, Evaluation Board - User Guide 569.3 KB KT34700UG N 1233173419856689227288 true Y Products

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (5)
Data Sheet (1)
Fact Sheet (1)
User Guide (1)

Support

What do you need help with?