MWE6IC9080N|865-960 MHz, 80 W CW, 28 V | NXP Semiconductors

865-960 MHz, 80 W CW, 28 V GSM/EDGE RF LDMOS Wideband Integrated Amplifiers

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Tables

900 MHz

Typical GSM Performance: VDD = 28 Volts, IDQ1 = 230 mA, IDQ2 = 630 mA, Pout = 80 Watts CW
Frequency Gps
(dB)
PAE
(%)
920 MHz29.049.7
940 MHz28.851.6
960 MHz28.552.3
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 940 MHz, Pout = 128 Watts CW (3 dB Input Overdrive from Rated Pout), Designed for Enhanced Ruggedness
  • Stable into a 5:1 VSWR. All Spurs Below –60 dBc @ 1 mW to 80 Watts CW Pout
  • Typical Pout @ 1 dB Compression Point 90 Watts CW

900 MHz

Typical GSM EDGE Performance: VDD = 28 Volts, IDQ1 = 230 mA, IDQ2 = 630 mA, Pout = 35 Watts Avg.
Frequency Gps
(dB)
PAE
(%)
SR1
@ 400 kHz
(dBc)
SR2
@ 600 kHz
(dBc)
EVM
(% rms)
920 MHz30.037.0–62–750.8
940 MHz30.037.8–62–751.2
960 MHz29.538.0–62–751.5
N true 0 PSPMWE6IC9080Nen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 0 English The MWE6IC9080N wideband integrated circuit is designed with on-chip matching that makes it usable from 865 to 960 MHz. 1272491738819723376256 PSP 743.5 KB None None documents None 1272491738819723376256 /docs/en/data-sheet/MWE6IC9080N.pdf 743484 /docs/en/data-sheet/MWE6IC9080N.pdf MWE6IC9080N documents N N 2016-10-31 ARCHIVED - MWE6IC9080NR1, MWE6IC9080GNR1, MWE6IC9080NBR1 865-960 MHz, 80 W CW, 28 V GSM, GSM EDGE RF LDMOS Wideband Integrated Power Amplifiers /docs/en/data-sheet/MWE6IC9080N.pdf /docs/en/data-sheet/MWE6IC9080N.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Apr 28, 2010 980000996212993340 Data Sheet Y N ARCHIVED - MWE6IC9080NR1, MWE6IC9080GNR1, MWE6IC9080NBR1 865-960 MHz, 80 W CW, 28 V GSM, GSM EDGE RF LDMOS Wideband Integrated Power Amplifiers false 0 MWE6IC9080N downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MWE6IC9080N.pdf 2016-10-31 1272491738819723376256 PSP 1 Apr 28, 2010 Data Sheet The MWE6IC9080N wideband integrated circuit is designed with on-chip matching that makes it usable from 865 to 960 MHz. None /docs/en/data-sheet/MWE6IC9080N.pdf English documents 743484 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MWE6IC9080N.pdf ARCHIVED - MWE6IC9080NR1, MWE6IC9080GNR1, MWE6IC9080NBR1 865-960 MHz, 80 W CW, 28 V GSM, GSM EDGE RF LDMOS Wideband Integrated Power Amplifiers /docs/en/data-sheet/MWE6IC9080N.pdf documents 980000996212993340 Data Sheet N en None Y pdf 0 N N ARCHIVED - MWE6IC9080NR1, MWE6IC9080GNR1, MWE6IC9080NBR1 865-960 MHz, 80 W CW, 28 V GSM, GSM EDGE RF LDMOS Wideband Integrated Power Amplifiers 743.5 KB MWE6IC9080N N 1272491738819723376256 true Y Products

Documentation

Quick reference to our documentation types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history