This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.
Roll over image to zoom in
TO-270WB-4, TO-272WB-4 Package Images
The MRFE6S9125NR1 and MRFE6S9125NBR1 are designed for broadband commercial and industrial applications with frequencies up to 1000 MHz. The high gain and broadband performance of these devices make them ideal for large-signal, common-source amplifier applications in 28 volt base station equipment.
Ntrue0PSPMRFE6S9125Nen1Data SheetData Sheett5201en_USen_USenData SheetData Sheet110EnglishDesigned for broadband commercial and industrial applications with frequencies up
to 1000 MHz.
1192736591451692006914PSP608.3 KBNoneNonedocumentsNone1192736591451692006914/docs/en/data-sheet/MRFE6S9125N.pdf608266/docs/en/data-sheet/MRFE6S9125N.pdfMRFE6S9125NdocumentsNN2016-10-31ARCHIVED - MRFE6S9125NR1, MRFE6S9125NBR1 880 MHz, 27 W Avg., 28 V Single N-CDMA, GSM
EDGE Lateral N-Channel RF Power MOSFETs
/docs/en/data-sheet/MRFE6S9125N.pdf/docs/en/data-sheet/MRFE6S9125N.pdfData SheetN9800009962129933402022-12-07pdfNenOct 19, 2007980000996212993340Data SheetYNARCHIVED - MRFE6S9125NR1, MRFE6S9125NBR1 880 MHz, 27 W Avg., 28 V Single N-CDMA, GSM
EDGE Lateral N-Channel RF Power MOSFETs
false0MRFE6S9125Ndownloadsentrue1YPSPData Sheet1/docs/en/data-sheet/MRFE6S9125N.pdf2016-10-311192736591451692006914PSP1Oct 19, 2007Data SheetDesigned for broadband commercial and industrial applications with frequencies up
to 1000 MHz.
None/docs/en/data-sheet/MRFE6S9125N.pdfEnglishdocuments608266None9800009962129933402022-12-07N/docs/en/data-sheet/MRFE6S9125N.pdfARCHIVED - MRFE6S9125NR1, MRFE6S9125NBR1 880 MHz, 27 W Avg., 28 V Single N-CDMA, GSM
EDGE Lateral N-Channel RF Power MOSFETs
/docs/en/data-sheet/MRFE6S9125N.pdfdocuments980000996212993340Data SheetNenNoneYpdf0NNARCHIVED - MRFE6S9125NR1, MRFE6S9125NBR1 880 MHz, 27 W Avg., 28 V Single N-CDMA, GSM
EDGE Lateral N-Channel RF Power MOSFETs
608.3 KBMRFE6S9125NN1192736591451692006914trueYProducts