MRF8P9040N|728-960 MHz, 4 W Avg., 28 V | NXP Semiconductors

728-960 MHz, 4.0 W Avg., 28 V CDMA, W-CDMA, LTE RF Power LDMOS Transistors

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Tables

Driver Application — 900 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ = 320 mA, Pout = 4.0 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
ACPR
(dBc)
920 MHz18.918.9–49.6
940 MHz19.119.5–50.1
960 MHz19.119.9–48.8
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 940 MHz, 63 Watts CW Output Power (3 dB Input Overdrive from Rated Pout), Designed for Enhanced Ruggedness
  • Typical Pout @ 1 dB Compression Point 42 Watts CW

Driver Application — 700 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Volts, IDQ = 320 mA, Pout = 4.0 Watts Avg., IQ Magnitude Clipping, Channel Bandwidth = 3.84 MHz, Input Signal PAR = 7.5 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
ACPR
(dBc)
728 MHz19.918.7–49.9
748 MHz20.119.1–50.0
768 MHz20.019.5–49.9
N true 0 PSPMRF8P9040Nen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 1 English Designed for CDMA, W-CDMA and LTE base station applications with frequencies from 700 to 1000 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. 1283978545555709797316 PSP 842.0 KB None None documents None 1283978545555709797316 /docs/en/data-sheet/MRF8P9040N.pdf 842048 /docs/en/data-sheet/MRF8P9040N.pdf MRF8P9040N documents N N 2016-10-31 ARCHIVED - MRF8P9040NR1, MRF8P9040GNR1, MRF8P9040NBR1 728-960 MHz, 4.0 W Avg., 28 V CDMA, W-CDMA, LTE Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8P9040N.pdf /docs/en/data-sheet/MRF8P9040N.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Oct 20, 2010 980000996212993340 Data Sheet Y N ARCHIVED - MRF8P9040NR1, MRF8P9040GNR1, MRF8P9040NBR1 728-960 MHz, 4.0 W Avg., 28 V CDMA, W-CDMA, LTE Lateral N-Channel RF Power MOSFETs false 0 MRF8P9040N downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MRF8P9040N.pdf 2016-10-31 1283978545555709797316 PSP 1 Oct 20, 2010 Data Sheet Designed for CDMA, W-CDMA and LTE base station applications with frequencies from 700 to 1000 MHz. Can be used in Class AB and Class C for all typical cellular base station modulation formats. None /docs/en/data-sheet/MRF8P9040N.pdf English documents 842048 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MRF8P9040N.pdf ARCHIVED - MRF8P9040NR1, MRF8P9040GNR1, MRF8P9040NBR1 728-960 MHz, 4.0 W Avg., 28 V CDMA, W-CDMA, LTE Lateral N-Channel RF Power MOSFETs /docs/en/data-sheet/MRF8P9040N.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N ARCHIVED - MRF8P9040NR1, MRF8P9040GNR1, MRF8P9040NBR1 728-960 MHz, 4.0 W Avg., 28 V CDMA, W-CDMA, LTE Lateral N-Channel RF Power MOSFETs 842.0 KB MRF8P9040N N 1283978545555709797316 true Y Products

Documentation

Quick reference to our documentation types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history