Sign in for a personalized NXP experience.
Select a section:
Frequency | Gps (dB) |
PAE (%) |
ACPR (dBc) |
920 MHz | 36.6 | 16.1 | –48.0 |
940 MHz | 36.8 | 16.7 | –48.7 |
960 MHz | 36.6 | 17.3 | –48.6 |
Frequency | Gps (dB) |
PAE (%) |
ACPR (dBc) |
728 MHz | 36.4 | 16.1 | –47.7 |
748 MHz | 36.4 | 16.1 | –47.8 |
768 MHz | 36.4 | 16.0 | –47.9 |
MW7IC930N
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.