MHT1006N|728-2700 MHz, 10 W CW, 28 V | NXP Semiconductors

728-2700 MHz, 10 W CW, 28 V RF Transistor for Consumer and Commercial Cooking

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Table

2300 MHz

Typical Single-Carrier W-CDMA Performance: VDD = 28 Vdc, IDQ = 90 mA, Pout = 1.26 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
N true 0 PSPMHT1006Nen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 1 English The MHT1006N is an RF power transistor suitable for industrial heating applications from 728 to 2700 MHz. Device is capable of both CW and pulse operation. 1401575799793712197887 PSP 695.6 KB None None documents None 1401575799793712197887 /docs/en/data-sheet/MHT1006N.pdf 695567 /docs/en/data-sheet/MHT1006N.pdf MHT1006N documents N N 2016-10-31 ARCHIVED - MHT1006NT1 728-2700 MHz, 10 W CW, 28 V Industrial Heating, Rugged RF Power LDMOS Transistor - Data Sheet /docs/en/data-sheet/MHT1006N.pdf /docs/en/data-sheet/MHT1006N.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Dec 30, 2015 980000996212993340 Data Sheet Y N ARCHIVED - MHT1006NT1 728-2700 MHz, 10 W CW, 28 V Industrial Heating, Rugged RF Power LDMOS Transistor - Data Sheet false 0 MHT1006N downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MHT1006N.pdf 2016-10-31 1401575799793712197887 PSP 1 Dec 30, 2015 Data Sheet The MHT1006N is an RF power transistor suitable for industrial heating applications from 728 to 2700 MHz. Device is capable of both CW and pulse operation. None /docs/en/data-sheet/MHT1006N.pdf English documents 695567 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MHT1006N.pdf ARCHIVED - MHT1006NT1 728-2700 MHz, 10 W CW, 28 V Industrial Heating, Rugged RF Power LDMOS Transistor - Data Sheet /docs/en/data-sheet/MHT1006N.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N ARCHIVED - MHT1006NT1 728-2700 MHz, 10 W CW, 28 V Industrial Heating, Rugged RF Power LDMOS Transistor - Data Sheet 695.6 KB MHT1006N N 1401575799793712197887 true Y Products

Documentation

Quick reference to our documentation types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history