65 MA 8-Bit Two-Wire Bus Output Port

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

Key Features

  • 8 individually selectable open-drain output ports
  • 65 mA static sink capability on all output ports
  • Ports may be paralleled for up to 500 mA drive
  • Ideal for simple LED or general purpose output drive
  • Fast-mode plus (30 mA, 4000 pF) 2-wire bus capability
  • Works with I²C-bus (standard-mode, fast-mode and fast-mode plus), SMBus (standard and high power mode), and PMBus
  • Fast switching times allow operation in excess of 1 MHz
  • Operating voltages from 2.7 V to 5.5 V

Support

What do you need help with?