5.0A 1.0MHz Single Switch-Mode Power Supply | NXP Semiconductors

5.0 A, 1.0 MHz Integrated Single Switch-Mode Power Supply

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Block Diagram

Freescale MC34712 Switch Regulator Block Diagram

NXP<sup>&#174;</sup> MC34712 Switch Regulator Block Diagram

Features

System Features

  • Integrated N-channel power MOSFETs
  • Input voltage operating range from 3.0 V to 6.0 V
  • 1% Accurate output voltage, ranging from 0.7 V to 3.6 V
  • Voltage tracking capability in different configurations
  • Programmable switching frequency range from 200 kHz to 1.0 MHz with a default of 1.0 MHz
  • Programmable soft start timing
  • Over current limit and short circuit protection
  • Thermal shutdown
  • Output over-voltage and under-voltage detection
  • Active low power good output signal
  • Active low shutdown input

Product Longevity Program

Documentation

Quick reference to our documentation types.

4 documents

Support

What do you need help with?