Sign in for a personalized NXP experience.
Select a section:
Signal Type | Pout (W) |
f (MHz) |
Gps (dB) |
ηD (%) |
Output Signal PAR (dB) |
IMD Shoulder (dBc) |
DVB-T (8k OFDM) | 18 Avg. | 470 | 21.8 | 31.0 | 7.9 | –27.8 |
650 | 21.6 | 26.4 | 8.4 | –37.6 | ||
860 | 21.7 | 27.6 | 7.1 | –30.4 |
Signal Type | Pout (W) |
f (MHz) |
Pin (W) |
Gps (dB) |
ηD (%) |
Pulse (128 µsec, 10% Duty Cycle) | 90 Peak | 960 | 1.3 | 18.4 | 55.3 |
1030 | 1.41 | 18 | 56.9 | ||
1090 | 1.65 | 17.4 | 50.7 | ||
1215 | 1.68 | 17.3 | 51.0 |
MRF6VP3091N
Quick reference to our documentation types.
1 document
There are no results for this selection.
Please wait while your secure files are loading.
1 documents
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.