MRF6V3090N|90 W, 470-1215 MHz, 50 V | NXP Semiconductors

470-1215 MHz, 90 W, 50 V Broadband RF Power LDMOS Transistors

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Tables

470-860 MHz

Typical Performance (UHF 470-860 Reference Circuit): VDD = 50 Volts, IDQ = 450 mA, 64 QAM, Input Signal PAR = 9.5 dB @ 0.01% Probability on CCDF.
Signal Type Pout
(W)
f
(MHz)
Gps
(dB)
ηD
(%)
Output Signal PAR
(dB)
IMD Shoulder
(dBc)
DVB-T (8k OFDM)18 Avg. 47021.626.88.6–31.8
65022.928.08.7–34.4
86021.928.37.9–29.2

960-1215 MHz

Typical Performance (L-band 960-1215 MHz Reference Circuit): VDD = 50 Volts, IDQ = 100 mA.
Signal Type Pout
(W)
f
(MHz)
Pin
(W)
Gps
(dB)
ηD
(%)
Pulse (128 µsec, 10% Duty Cycle)90 Peak 9601.318.455.3
10301.411856.9
10901.6517.450.7
12151.6817.351.0
N true 0 PSPMRF6V3090Nen 1 Data Sheet Data Sheet t520 1 en_US en_US en Data Sheet Data Sheet 1 1 2 English Designed for commercial and industrial broadband applications with frequencies from 470 to 1215 MHz. Devices are suitable for use in broadcast applications. 1270220669030699387218 PSP 664.8 KB None None documents None 1270220669030699387218 /docs/en/data-sheet/MRF6V3090N.pdf 664750 /docs/en/data-sheet/MRF6V3090N.pdf MRF6V3090N documents N N 2016-10-31 ARCHIVED - MRF6V3090NR1, MRF6V3090NR5, MRF6V3090NBR1, MRF6V3090NBR5 470-1215 MHz, 90 W, 50 V Broadband RF Power LDMOS Transistors /docs/en/data-sheet/MRF6V3090N.pdf /docs/en/data-sheet/MRF6V3090N.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Oct 18, 2015 980000996212993340 Data Sheet Y N ARCHIVED - MRF6V3090NR1, MRF6V3090NR5, MRF6V3090NBR1, MRF6V3090NBR5 470-1215 MHz, 90 W, 50 V Broadband RF Power LDMOS Transistors false 0 MRF6V3090N downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/MRF6V3090N.pdf 2016-10-31 1270220669030699387218 PSP 1 Oct 18, 2015 Data Sheet Designed for commercial and industrial broadband applications with frequencies from 470 to 1215 MHz. Devices are suitable for use in broadcast applications. None /docs/en/data-sheet/MRF6V3090N.pdf English documents 664750 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MRF6V3090N.pdf ARCHIVED - MRF6V3090NR1, MRF6V3090NR5, MRF6V3090NBR1, MRF6V3090NBR5 470-1215 MHz, 90 W, 50 V Broadband RF Power LDMOS Transistors /docs/en/data-sheet/MRF6V3090N.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2 N N ARCHIVED - MRF6V3090NR1, MRF6V3090NR5, MRF6V3090NBR1, MRF6V3090NBR5 470-1215 MHz, 90 W, 50 V Broadband RF Power LDMOS Transistors 664.8 KB MRF6V3090N N 1270220669030699387218 true Y Products

Documentation

Quick reference to our documentation types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history